1000V Array Box

Protect and enhance the performance of your photovoltaic system with a PV array combiner box

An Array Box is a PV string combiner box installed between the PV modules and the inverter, providing protection and performance monitoring for photovoltaic systems.

Overview

Why choose 1000V Array Box

True bankability

• Warranty from a trusted partner with over 177 years of experience
• World leader in industrial power drives, UPS and electrical distribution
• Strong service infrastructure worldwide to support your global needs

Higher return on investment

• Reduced CAPEX: highly cost competitive range, offers capability to connect weather sensors
• Reduced OPEX: precise power production tracking, detection of PV modules failure and aging

Designed for reliability

• Resistant to corrosion and pollution thanks to the use of an isolating polyester enclosure reinforced with fiberglass
• Optimal cooling of the switch-disconnector and PV fuses to increase their useful life
• Undergone extensive safety, quality and reliability testing
• Robust design through rigorous Custom Reliability Testing

Flexible

• Fits every PV plant design and module technology with a range of 8/16/24 input channels and 160/300 A STC output currents
• Range available with and with out monitoring of string currents
• On-field weather sensors easily connected inside the Array Box to avoid any additional equipment

Easy to service

• Conext Control identifies the service needs of the Array Box
• Motorized switch controlled remotely by Conext Control accelerates lock-out / tag-out procedure and allows an easy return to operation

Easy to install

• Mounting on a support bracket or on a plinth for independence to the racking system, or attached to the racking system for less civil work
• Capabilities to directly connect up to 2 PV string cables and 2 DC output cables per polarity

Solutions

Downloads

Compatible products