Conext Bridge

Introducing a powerful new control system that seamlessly connects the Conext™ product line with lithium-ion (Li-ion) batteries.

Homeowners and installers will realize the benefits of the efficiency, versatility, and reliability of the Conext™ family of products with the compactness and longevity of Li-ion batteries in both on-grid and off-grid applications.

Conext™ Bridge will initially support single Conext™ XW+ inverter and up to two Conext™ MPPT charge controllers and accessories for the following applications:

  • Residential backup
  • Residential off-grid (DC coupled solar)
  • Residential self-consumption with time of use (ToU) support (DC coupled solar)

The Conext™ Bridge is a collaborative development between Schneider Electric and battery manufacturers, resulting in a proven and robust interface between systems.

Overview

Why choose Conext Bridge

Migrate to Li-ion

Conext™ Bridge enables plug-and-play migration from traditional 48V lead-acid batteries to advanced Li-ion batteries rated at 48VDC nominal.

Cost-effective

Intelligent algorithms built inside Conext™ Bridge allow the reduction of energy costs, even in regions with time-of-use metering.

Flexible

Conext™ Bridge is compatible with batteries from multiple manufacturers. It supports backup installations and self-consumption with the option for time-of-use settings.

Easy to install and monitor

It is easy to configure using the Conext™ ComBox interface. Auto-configuration of charge parameters based on battery detection makes the installation simple. The integration with Conext™ ComBox provides a powerful monitoring and system analysis capability.

Solutions

Downloads

Compatible products