Conext CL-60A String Inverter

The ideal solution for decentralized power plants and large commercial buildings

Turn a rooftop or unused land into a profitable source of green, renewable energy, with the Conext™ CL-60 String Inverter. At 60 kW, with the capability of sustaining a maximum output of 63.4 kW at PF=1, this is Schneider Electric’s most powerful and efficient string inverter.

The Conext CL-60 is durable, easy to install and service, and designed from the ground up to maximize your revenue. With an industry-leading maximum efficiency of 98.9%, it reduces your operating costs and your Levelized Cost of Energy (LCOE). For commercial properties or decentralized utilities seeking a solar solution that generates the maximum power, easy and quick services, while promoting grid stability—the Conext CL-60 is the smart business choice.

Overview

Why choose Conext CL-60A String Inverter

Higher return on investment

• 98.9% maximum efficiency, up to 63.4 kW output
• Optimized system design for lower operating cost-per-watt

Designed for reliability

• High reliability and easy servicing
• Weatherproof enclosure

Flexible

• Small housing, flexible configuration options

Easy to service

• Backed by a bankable company with 180 years of history
• A global support team, with personnel and parts in every major region

Easy to install

• Easy to install, configure and commission

Solutions

Downloads