Conext Core XC ES

Flexibility and high availability from a provider you can trust

The ConextTM Core XC ES is a series of central inverters designed for advanced battery-based energy storage applications. With peak efficiencies of 99.1%, its flexibility allows the inverter to be configured with voltage and power outputs up to 680 kVA. The Conext Core XC ES series has been designed in order to be integrated into a battery-based energy storage solution, and can be part of a containerized (ES Box) Solution.

Overview

Why choose Conext Core XC ES

True bankability

• Warranty from a trusted partner with 180 years of experience
• World leader in industrial power drives, UPS and electrical distribution
• Strong service infrastructure worldwide to support your global needs

Higher return on investment

• Best in class efficiency with 99.1% peak, 98.5% weighted EU
• Increased uptime due to high reliability and comprehensive global service network

Designed for reliability

• Robust design through rigorous Custom Reliability Testing

Flexible

• Primary reserve functions: inertia emulation, P(f) drooping, Q(V) drooping.
• Secondary and tertiary reserve functions: PQ/PV dispatch mode, fast and accurate response to utility dispatch commands
• Grid support functions: (e.g. frequency regulation) renewable power smoothing, dP/dt slew rate control, energy shifting
• Active support in clearing grid fault conditions: LVRT, HVRT, FRT
• Compatible operation with most types of battery chemistries

Easy to service

• Integrated switchgear using Masterpact NW air circuit breakers
• Full suite of alarms and troubleshooting tools allow for remote diagnostics

Easy to install

• Compact footprint for easy integration into compact enclosures
• Integrated AC and DC switchgear standard

Solutions

Downloads

Compatible products