Conext Core XC Solar Inverter

High availability and enhanced efficiency central inverter from a provider you can trust

The ConextTM Core XC is a central inverter designed for high efficiency and flexibility for any photovoltaic system installation. The Conext Core XC Series has peak efficiencies of 98.9% and its flexibility allows the inverter to be configured with voltage and power outputs up to 680 kW. In addition, the Conext Core XC Series is designed to allow for DC inputs up to 1000 Vdc for longer string lengths. It contains the latest grid management features to meet global utility-scale requirements.

Overview

Why choose 1000V Conext Core XC

Higher return on investment

• Best in class efficiency with 98.9% peak, 98.6% weighted EU
• Increased uptime due to high reliability and comprehensive global service network

Designed for reliability

• Robust design through rigorous Custom Reliability Testing

Flexible

• Variety of power outputs from 540 kW to 680 kW
• Full grid management features including voltage/frequency high and low ride through, reactive current support, VAR control, and frequency based active power control
• Configurable firmware to allow for easy adjustments to changing utility requirements

Easy to service

• Integrated switchgear using Masterpact NW (AC circuit breaker, DC switch)
• Full suite of alarms and troubleshooting tools allow for remote diagnostics

Easy to install

• Compact footprint for easy integration into compact enclosures
• Integrated AC and DC switchgear standard
• In-built hardware for 1000 VDC start-up and LVRT features

Solutions

Downloads

Compatible products