Conext SmartGen Array Box

A string combiner for 1500 VDC that protects and enhances the performance of your photovoltaic installation.

An Array Box is a PV string combiner box installed between the PV modules and the inverter, providing protection and performance monitoring for your PV power plant.

Overview

Why choose Conext SmartGen Array Box

True bankability

• Backed by a bankable company with 180 years of history
• Long-term service plans to minimize your risk
• Supported by a global team, with service personnel and parts depots in every major region

Higher return on investment

• Reduced CAPEX: highly cost competitive range, offers capability to connect weather sensors
• Reduced OPEX: precise power production tracking, detection of PV modules failure and aging

Designed for reliability

• Resistant to corrosion and pollution thanks to the use of an isolating polyester enclosure reinforced with fiberglass
• Optimal cooling of the switch-disconnector and PV fuses to increase their useful life
• Undergone extensive safety, quality and reliability testing
• Robust design through rigorous Custom reliability Testing

Flexible

• Fits every PV power plant design, module technology and customer preferences for PV Cable connection
• Range available with and with out monitoring of string currents
• On-field weather sensors easily connected inside the Array Box to avoid any additional equipment

Easy to service

• Cloud-connection enables PV module aging, soiling and shading detection through Conext Advisor 2 monitoring and control solution

Easy to install

• 750mm height for fitting under any racking design
• Wide variety of mounting solutions and DC fuse systems for reduced on-site labor

Solutions

Downloads

Compatible products