Conext SmartGen Power System IEC

Global power conversion system for the next generation of PV and energy storage power plants

Introducing the Conext SmartGenTM Power System, a medium voltage power conversion substation delivering up to 4MVA of solar power. A cloud-connected solution for utility-scale renewable power with unmatched reliability, lower total cost of ownership and faster ROI.

The Conext SmartGen Power System is a medium voltage power conversion substation delivering up to 4MVA of solar power. It features two Conext SmartGen inverters, medium voltage transformers and protection equipment. Cloud-connection and analytics enable remote diagnostics and servicing, as well as predictive maintenance.

Overview

Why choose Conext SmartGen Power System IEC

More power generation and a longer service life

• 30+ year service life
• More energy to the grid: conversion efficiency of 98.6% Peak, 98.4% CEC
• Maximum power in all temperature and irradiance conditions
• Superior reliability for reduced downtime

Lower CAPEX

• 1500VDC system: fewer inverter stations, less equipment and less wiring
• High power density and integrated design for lower cost-per-watt
• Weatherproof enclosure: no external housing required
• “Self-commissioning” and “Grid-simulation” features for faster, easier setup

Lower OPEX

• True Design for Service—for faster, easier repairs
• Minimum 15 years before the first (and only) major service
• Predictive maintenance analytics for just-enough maintenance, in response to your site’s actual conditions
• Cloud connectivity for fewer, shorter and more successful service calls: remote diagnostics, proactive service notifications, remote firmware downloads and more

Deploy Everywhere

• All countries, all codes, all standards (future-proofed with generous margins)
• Any application—PV and energy storage, on-grid, off-grid or microgrid
• Designed and tested for any environment—hot, cold, dusty, humid or salty

Secure

• Backed by a bankable company with 180 years of history
• Supported by a global team, with service personnel and parts depots in every major region
• Long-term service plans to minimize your risk

Solutions

Downloads

Compatible products