Conext SCP: Solar System Control Panel

Monitor and Configure Conext Inverter Charger Systems and Xanbus
Enabled Accessories

The ConextTM System Control Panel (SCP) eliminates the need for separate control panels for each device and gives a single point of control to set up and monitor the entire Conext inverter charger system, including Conext MPPT Solar Charge Controllers. Featuring a graphical backlit liquid crystal display, the SCP selectively displays configuration, status and diagnostic information for all devices connected to the XanbusTM network.

Overview

Why choose Conext System Control Panel

Higher return on investment

• Get the most out of Conext inverter charger systems and Conext MPPT Solar Charger Controllers
• Cleary understand status and settings
• Optimize system set up and device performance

Designed for reliability

• Extensive quality and reliability testing

Flexible

• Monitor and configure Conext XW+, SW, MPPT 60 150, MPPT 80 600, AGS, Battery Monitor
• Multiple SCP can be used on the same Xanbus network
• Compatible with Conext ComBox

Easy to service

• Access and troubleshoot Xanbus enabled devices on the network from one location
• Remove and replace without the loss of device settings

Easy to install

• Surface mount or panel mount on wall
• RJ45 connections for Xanbus network cables

Solutions

Downloads

Compatible products