Conext TL (8-10) Three-Phase Inverters

Discontinued product**

The ConextTM TL 8, and TL 10 kW grid-tie solar inverters are suited for outdoor use and are the ideal solution for commercial buildings, carports and decentralised PV plants up to the MW range. The inverters provide dual MPP (Maximum Power Point) trackers with a wide voltage range, peak efficiency of greater than 98% for fast ROI. The embedded Modbus communication card allows connectivity with a large range of Schneider ElectricTM products, as well as the option to easily add third party monitoring solutions. Backed by Schneider Electric’s global service infrastructure and its expertise in energy management, the Conext TL series are the inverters you can trust for quality and reliability.

Introducing the Conext TL!

Learn more about the Conext TL grid-tie inverter that was launched at Intersolar Europe 2013.

Overview

Why choose Conext TL (8-10 kW)

Higher return on investment

• High conversion efficiency: >98% peak efficiency
• Broad operating range to harvest more energy (early mornings and late afternoons)
• Higher ROI with dual MPPT
• Great value for money: DC switch, AC connectors and RS485 ports are included

Designed for reliability

• Robust design through rigorous Multiple Environmental Over Stress Testing (MEOST) and Temperature Humidity Bias (THB)
• IP65 compliant rugged, completely sealed unit to stand the harshest environmental conditions
• Design and qualified for applications in tropical environments through conformal coating and salt fog testing

Flexible

• Wide MPPT voltage range (350 – 850 V)
• Modular system designs using a combination of models
• Easy to connect to third party monitoring solutions
• Appropriate for outdoor installations (IP65 electronics)

Easy to service

• Easily replaceable fan block and communications card
• Integrated DC switch
• Ability to remotely disable

Easy to install

• Easy and fast mounting with included bracket
• Pluggable AC and DC Connectors (MC4)
• Auto country/multilingual configurations

Downloads

Compatible products