Conext XW 230V Solar Inverter/Charger

Discontinued product**

ConextTM XW is an adaptable pure sine wave, single-phase and three-phase inverter/charger system with global grid-tie functionality and dual AC power inputs. Available solar charge controllers, monitoring, and automated generator control modules enable further adaptability. From single Conext XW unit to multiple clusters of units, up to 36 kW each, the Conext XW is a scalable system that allows for the integration of solar capacity as required. Adaptable and scalable, the Schneider ElectricTM Conext XW system is the one solution for global grid-interactive and off-grid, residential and commercial, solar and backup power applications.

*For the next generation of the Conext XW hybrid inverter please visit Conext XW+ page.

Conext XW is an adaptable pure sine wave, single-phase and three-phase inverter/charger system with global grid-tie functionality and dual AC power inputs.

Overview

Why choose Conext XW 230V

Higher return on investment

• Harness the continuously declining production cost of solar power
• Hybrid integration of generator reduces diesel fuel costs

Designed for reliability

• Robust design through rigorous reliability testing (HALT)
• Proven field performance: 7 years with high reliability, globally in multiple applications and environments

Flexible

• Adapts to single and three-phase systems
• Scales to 36 kW for commercial or large electrification installations
• Supports DC coupled and AC coupled solutions

Easy to service

• Remote monitoring and configuration
• Replaceable boards and components global support

Easy to install

• Devices configure quickly into a stylish wall mounted system
• Inverters connect both grid and generator power with dual AC input

Solutions

Downloads

Compatible products