Conext XW+ Hybrid Inverter for Solar Power 230V

One solution for grid-tie backup and off-grid solar  (230 VAC)

ConextTM XW+ is an adaptable single-phase and three-phase hybrid inverter with grid-tie functionality and dual AC power inputs. Available solar charge controllers, monitoring, and automated generator control modules enable further adaptability. From a single Conext XW+ unit to clusters up to 102 kW, the Conext XW+ is a scalable system that allows for the integration of solar capacity as required. Adaptable and scalable, the Schneider ElectricTM Conext XW+ system is the one solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

NEW! Firmware available for AUSTRALIA only. Visit the “Download” section below.

Conext XW+

The next generation of the highly successful Conext XW hybrid inverter. Featuring higher power ratings, Conext XW+ also has better battery management, including support for lithium-ion technology. Its superior BOS integration further simplifies installation. It can be used for both DC- and AC-coupled systems and is suitable for large hybrid applications up to 102kW.

Overview

Why choose Conext XW+ 230V

Designed for reliability

• Extensive quality and reliability testing
• Highly Accelerated Life Testing (HALT)
• Globally proven and recognized field performance

Flexible

• Single or three phase systems from 7.0 kW to 102 kW
• Supports DC coupled and AC coupled off-grid and grid-tie architectures
• Supports charging of Lithium Ion battery packs

Easy to service

• Field serviceable with replacement boards and spare parts
• Monitor, troubleshoot or upgrade firmware with Conext ComBox

Easy to install

• System configures quickly into compact wall-mounted system
• Integrates both grid and generator power with dual AC inputs
• Balance of system components integrates battery bank, solar charge controllers and generators
• Commission the entire system with PC software tool and Conext ComBox

Solutions

Downloads

Compatible products