Conext XW+ PDP Solar Power Distribution Panels

Save time and money installing and integrating XW+ system

The ConextTM XW+ Power Distribution Panels (XW+ PDP and Mini PDP) are factory-wired and labeled to support the integration of multiple Conext XW+ inverter/chargers and Conext MPPT Solar Charge Controllers with a single battery bank. The XW+ PDP and Mini PDP ships with breakers, bus bars and cables to install a single XW+ inverter/charger. With space to add wiring and breakers, a single XW+ PDP and Mini PDP supports one XW+ inverter/charger, a diesel generator and either a MPPT 80 600 or MPPT 60 150 Solar Charge Controller. The XW+ PDP and Mini PDP supports single-phase, split phase or three-phase installations. A field-reversible door and multiple conduit knockout entry points allow for the XW+ PDP and Mini PDP enclosure to be mounted and configured on either side of the inverter/charger.

Conext XW+ Power Distribution Panels are designed to save significant time and money during installation, when compared to custom solutions. A mounting bracket and Conext XW+ Conduit Box are also supplied with each XW+ PDP and Mini PDP.

Download the data sheet below to learn more!

XW+ Mini PDP - now available

XW+ Mini PDP - now available

XW+ Power Distribution Panel

XW+ Installation Kit for INV 2 INV 3 PDP

XW+ Conduit Box

Overview

Why choose Conext XW+ Power Distribution Panels

Higher return on investment

• Integrate multiple Conext XW+ inverter/chargers and Conext MPPT Solar Charge Controllers with a single battery bank
• Repeatable standard installation that saves time and money

Flexible

• Single-phase, split-phase or three-phase systems
• Multiple field configurable conduit entry points on the back, bottom, top and sides
• DIN Rail mounting for QOU type and Multi-9 AC breakers

Easy to service

• Breaker configuration allows XW+ inverter/chargers to be AC bypassed for servicing
• Field-reversible door panel allows for visual inspection

Easy to install

• Wall mount with included bracket
• Add additional Conext XW+ inverter/chargers with Conext XW+ connection kit

Solutions

Downloads

Compatible products