1000V PV Skid

Optimized solar power conversion system tailored to enhance any North American PV power plant
PV Skid is available in configurations ranging from 1 MW to 2 MW and incorporates the latest offering from Schneider Electric, the Conext Core XC-NA inverters along with a medium voltage transformer, DC recombiners, and auxiliary switchboard for local loads and field tracker motors (optional) – all pre-wired and factory tested on a single skid. The integrated solution also offers an optional remote control operation using Schneider Electric’s SCADA system, Conext Control.

Introducing the NEW PV Skid!

Learn more about the NEW PV Skid Solution from Schneider Electric using Conext Core XC-NA inverters.

Overview

Why choose 1000V PV Skid

Higher return on investment

• Factory integration reducing on-site labour
• Reduced costs of transportation, offloading and site preparation
• Reliable design reducing frequency and cost of site interventions

Easy to service

• Provision of maintenance corridor on the skid for easy access to inverters during periodic servicing
• Optional sun and rain canopy
• Optional integration of Conext Control for remote plant monitoring and control to minimize downtime*
*NOTE: Also compatible with other SCADA systems in the market.

Easy to install

• Solution delivered pre-assembled, configured and tested to reduce on-site labor and expedite project completion
• Mono-block basement design for faster installation; Ability to pad or pier mount

Solutions

Downloads

Compatible products