fbpx

CL30/50 Australia
CL33/50 APAC/EMEA

The ideal solar power solution for commercial buildings 

The CL 30/33/50 are the ideal solar solution for commercial and industrial buildings, carports and AC coupled systems. Scalable and flexible PV architecture together with Schneider Electric’s broad range of low voltage products makes CL range the ideal choice for commercial and industrial buildings.

 

Part number

  • CL30 – PVSCL30E
  • CL33 – PVSCL33E
  • CL50 – PVSCL50E

 Overview

Why Choose CL 30/33/50 String Inverter

Optimum System Performance

  • Input for 3 MPPTs for the CL 30/33 and 5 MPPTs for CL 50
  • 98.7% Peak Efficiency
  • DC/AC ratio up to 1.5
  • DC/AC surge protection

Flexible

  • Compatible with Insight for easier remote asset management and troubleshooting.

Ease to install

  • Low weight to allow for easy installation
  • Broad range of Schneider Electric LV products for a complete solution
  • AC coupling compatible with Schneider Electric storage products


Downloads

Data Sheet
FileAction
Datasheet for CL30 (AUS), CL33 (APAC/EMEA), CL50 (AUS/APAC/EMEA)Download 
CL 33 y 50 Hoja de datosDownload 
CL 33-50 String-omvormerDownload 
CL 33-50 Onduleur de brancheDownload 
CL-33-50-String-WechselrichterDownload 
CL 33-50 Inverter di stringaDownload 
Technical Publications
FileAction
CL Series Modbus Interface Guide(990-91443)Download 
Schneider_Elec_Conext_CL50_ondDownload 
Schneider_Elec_Conext_CL33_ondDownload 
CL Export Limiting Application Note (990-91524)Download 
Catalog/Brochure
FileAction
Solar Installer Handbook_AustraliaDownload 
Solar Installer Handbook_IECDownload 
Guía del Instalador Solar de Schneider Electric_IECDownload 
Guide de Schneider Electric pour les installateurs solairesDownload 
Handleiding van Schneider Electric voor installateurs van zonnepanelenDownload 
Manuale Schneider Electric per installatori solariDownload 
Certification
FileAction
CL33 and CL 50_G99 CertificateDownload 
CL 33 and CL 50_UNE217001 Spain CertificateDownload 
CL 33 and CL 50_UNE206007 Spain CertificateDownload 
CL 50 VDE-4110 CertificationDownload 
CL30 and CL50_ AS4777.2 Australia Certificate of SuitabilityDownload 
CL30 CL33 and CL50_EMC Certificate of ConformityDownload 
CL33 and CL50_EU Declaration of Conformity (992-9368 Rev-A)Download 
CL33 and CL50_EN50549-2 CertificateDownload 
CL33 and CL50_IEC61683_IEC60068 CertificateDownload 
CL33 and CL50_IEC61727_62116_61000-3-11-12 CertificateDownload 
CL33 and CL50_IEC62109-1-2 CertificateDownload 
CL 33_CL 50_South Africa NRS 097-2-1_Co-Certificate_COCPVP0503620BDownload 
CL 33_CL 50_VDE4105_VDE0124_CertificateDownload 
CL 33_CL 55_DUBAI_DEWA_ENG_U20-0596_CertificateDownload 
CL 33_CL 55_ITALY_CEI 0-16_ENG_U20-0595(1)_CertificateDownload 
CL 33_CL 55_ITALY_CEI 0-21_ENG_U20-0594_CertificateDownload 
CL 33_CL 50_EN50530_CertificateDownload 
CL 33_CL 50_EN50549-1_Certificate_D 701262008501-00CERTDownload 
CL 33_CL 50_France_UTEC_VDE0126_Certificate_D 701262008502-00CERTDownload 
CAD
FileAction
CL_50Download 
CL_33Download 
Warranty
FileAction
Contractual Warranty - CL 30/33/50Download 
User Documentation
FileAction
CL 30, CL 33, CL 50 Quick Start Guide (990-91393A)Download 
CL 30, CL 33, CL 50 Guía de Inicio Rápido (990-91393-002)Download 
CL 30, CL 33, CL 50 Owner's Guide (990-91392)Download 
CL 30, CL 33, CL 50 Guía del propietario (990-91392-002)Download 
CL30 Solutions Guide (990-6395)Download 
CL33 Solutions Guide (990-91391)Download 
CL50 Solutions Guide (990-91390)Download