CL-60E String Inverter

The ideal solution for decentralized power plants and large commercial buildings

Turn a rooftop or unused land into a profitable source of green, renewable energy, with CL-60 String Inverter.

Along with Schneider Electric’s rigorous reliability procedures, CL-60 is durable and designed for long-term reliability. With an industry-leading maximum efficiency of 98.9%, it reduces your operating costs and your Levelized Cost of Energy (LCOE). For commercial properties or decentralized utilities seeking a solar solution that generates the maximum power, easy and quick services, while promoting grid stability— CL-60 is the smart business choice.

CL-60 is also compatible with Conext™ Gateway and Insight for easier remote asset management and troubleshooting.

We’re honored to announce that Schneider Electric’s CL-60 is named as a Top Performer in PV Evolution Labs’ (PVEL) PV Inverter Reliability Scorecard. The PVEL PV Inverter Reliability Scorecard is designed to provide with insight into long-term reliability of inverters.  CL-60 has been identified as a top performer in multiple tests including MPPT efficiency, conversion efficiency, energy harvest, and power thermal cycling.

 

Part number

  • CL-60E (IEC Standard) – PVSCL60E

Overview

Why Choose CL-60 E String Inverter

Higher return on investment

  • Integrated wiring box reduces your CAPEX
  • String monitoring included
  • 98.7% maximum efficiency

Designed for reliability

  • Robust design through rigorous reliability procedures
  • Design and qualified for applications in tropical environments

Ease of installation and service

  • Pre-wired PV quick connectors
  • Zero tilt for flat mounting

Solution to support grid connectivity

  • Broad range of Schneider Electric MV products for a complete solution
  • Embedded grid management features


How to videos

CL-60 Installation Part 1 – Mounting video explains how to inventory and mount CL-60E PV grid-tied inverters.

CL-60 Installation Part 2 – Electrical Connections video explains how to make power and communications connects on CL-60E PV grid-tied inverters.

The CL-60 Installation Part 3 – Commissioning video explains how to commission CL-60E PV grid-tied inverters and get it up and running.

CL-60 PV Fuse Replacement video explains how to replace an expended PV fuse on CL-60E PV grid-tied inverters from Schneider Electric.

CL-60 External Fan Replacement video explains how to replace the external cooling fans on CL-60E PV grid-tied inverters from Schneider Electric.

CL-60 DC SPD Replacement video explains how to diagnose and replace expended DC Surge Protection Devices on CL-60E PV grid-tied inverters from Schneider Electric.


Downloads

Data Sheet
FileAction
DS20180820-Conext-CL-60_Chinese.pdfDownload 
DS20200225-Conext-CL-60.pdfDownload 
Technical Publications
FileAction
Conext-CL-60-Modbus-Registers-Map.pdfDownload 
Conext-CL-60-Firmware-Upgrade-App_Note-976-0380-01-01_Rev-B_ENG-1.pdfDownload 
Conext-CL-60-Active-Reactive-Power-Control-App-Note-976-0381-01-01_ENG-1.pdfDownload 
conext-cl-60e-ond-file-exported-in-pdf.pdfDownload 
conext-cl-60e-ond-file-zipped.zipDownload 
Catalog/Brochure
FileAction
1594772363wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
1594772360wpdm_CT20200423_Solar-Installer-Handbook_IEC_ForWeb.pdfDownload 
BR20170505-Conext-CL-60-String-Inverter.pdfDownload 
Warranty
FileAction
1594772399wpdm_contractual-warranty.-for-models-cl125e-cl-60e-cl36-xw-mppt80-mppt60-and-mppt-disconnect-rs.pdfDownload 
Certification
FileAction
Conext-CL-60E-Generial-Certification-201702_IEC-61727_62116_61683_60068__ENG.pdfDownload 
Conext-CL-60E-General-Certification-of-Conformity_EMC-201702_EN61000_ENG.pdfDownload 
Conext-CL-60E-General-Certificate-201701_IEC-EN-62109-2_IEC-EN-62109-1_ENG.pdfDownload 
Conext-CL-60E-General-CE-Declaration-of-Conformity-Rev-4-965-0068-01-01_Rev-A.pdfDownload 
Conext-CL-60E-France-Certificate-201702_VDE-0126-1-1_UTE-C15-712-1_ENG.pdfDownload 
CR201802-Conext-CL-60E_-South-Africa-Certificate-NRS-097-1-2017.pdfDownload 
Conext-CL-60-SunSpec-Certification-Models-1_201704.pdfDownload 
Conext-CL-60E-UK-Certificate-201702_G59_3_ENG.pdfDownload 
Conext-CL-60E-Germany-Certificate-201701_VDE-0126_-VDE-4105_DE.pdfDownload 
Conext-CL-60E-Germany-Certificate-201701_BDEW_DE.pdfDownload 
User Documentation
FileAction
ML20171221-Conext-CL-60E-JP-Quickstart-Installation-Guide-975-0769-01-01_Rev-E_ENG.pdfDownload 
ml20171221-conext-cl-60-owners-guide-975-0768-01-01_rev-g_eng.pdfDownload 
Conext-CL-60E-Solution-Guide-975-0782-01-01_ENG.pdfDownload 
Configuration Software
FileAction
Conext-CL-60-EasyConfig-Tool-Owners-Guide-975-0773-01-01_Rev-B_ENG.pdfDownload 
Conext-CL60-EasyConfig-V1.0.4.zipDownload 

Compatible products