CL36 String Inverter IEC

The ideal solar solution for commercial and industrial buildings, carports, PV Diesel Hybrid and AC coupled systems in IEC markets

Scalable and flexible PV architecture together with Schneider Electric’s broad range of low voltage products makes CL36 the ideal choice for commercial and industrial buildings.

CL36 string inverter is compatible with Insight Energy Management for easier remote asset management and troubleshooting.

Backed by Schneider Electric’s global service infrastructure and its expertise in energy management, CL36 is the inverter you can rely on.

 

Part number

  • CL36 (IEC Standard) – PVSCL36E

Overview

Why Choose CL36 String Inverter

Higher return on investment

  • 98.5% peak efficiency
  • String monitoring included
  • Includes 3 MPPT input

Ease of installation and service

  • Less than 50 kg for easy installation

Designed for reliability

  • DC/AC ratio up to 1.3
  • Integrated DC fuses and DC/AC surge protection

Solution to support grid connectivity

  • Broad range of Schneider Electric LV products for a complete solution
  • AC coupling compatible with Schneider Electric CIB storage products


Downloads

Data Sheet
FileAction
DS20200812_CL36Download 
Technical Publications
FileAction
TP201902_Conext-CL36-Modbus-Interface-Guide-975-0950-01-01_ENG.pdfDownload 
Catalog/Brochure
FileAction
Solar Installer Handbook_IECDownload 
Guía para Instaladores Solares Schneider Electric_IECDownload 
Warranty
FileAction
Contractual Warranty - CL36Download 
Certification
FileAction
CR20190325_CL36-EU-Declaration-of-Conformity-965-1120-01-01_Rev-A.pdfDownload 
User Documentation
FileAction
ML201901_CL-36 Owners Guide (975-0811-01-01_Rev-A)_ENGDownload 
ML201901_CL36E Solutions Guide (975-0954-01-01)Download