CL36 String Inverter IEC

The ideal solar solution for commercial and industrial buildings, carports, PV Diesel Hybrid and AC coupled systems in IEC markets

Scalable and flexible PV architecture together with Schneider Electric’s broad range of low voltage products makes CL36 the ideal choice for commercial and industrial buildings.

CL36 string inverter is compatible with Conext™ Gateway and Insight for easier remote asset management and troubleshooting.

Backed by Schneider Electric’s global service infrastructure and its expertise in energy management, CL36 is the inverter you can rely on.

 

Part number

  • CL36 (IEC Standard) – PVSCL36E

Overview

Why Choose CL36 String Inverter

Higher return on investment

  • 98.5% peak efficiency
  • String monitoring included
  • Includes 3 MPPT input

Ease of installation and service

  • Less than 50 kg for easy installation

Designed for reliability

  • DC/AC ratio up to 1.3
  • Integrated DC fuses and DC/AC surge protection

Solution to support grid connectivity

  • Broad range of Schneider Electric LV products for a complete solution
  • AC coupling compatible with Schneider Electric CIB storage products


Downloads

Data Sheet
FileAction
DS20190531_Conext-CL36.pdfDownload 
Technical Publications
FileAction
TP201902_Conext-CL36-Modbus-Interface-Guide-975-0950-01-01_ENG.pdfDownload 
Catalog/Brochure
FileAction
1594772634wpdm_CT20200423_Solar-Installer-Handbook_IEC_ForWeb.pdfDownload 
1594772631wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
Warranty
FileAction
1594772663wpdm_contractual-warranty.-for-models-cl125e-cl-60e-cl36-xw-mppt80-mppt60-and-mppt-disconnect-rs.pdfDownload 
Certification
FileAction
CR20190325_CL36-EU-Declaration-of-Conformity-965-1120-01-01_Rev-A.pdfDownload 
User Documentation
FileAction
ML201901_Conext-CL-36-Owners-Guide-975-0811-01-01_Rev-A_ENG.pdfDownload 
ML201901_CL36E-Solutions-Guide-975-0954-01-01.pdfDownload 

Compatible products