Conext ComBox

This product is discontinued. For technical support, please visit here.

Advanced diagnostics for solar and battery systems

The Conext™ ComBox is a powerful communication and monitoring device for installers and operators of Conext solar systems. It features an integrated web server, enabling graphical displays of system daily, monthly and lifetime energy data to be viewed using a simple web browser or Android tablet device. Installers can change or configure the settings of Conext devices through the user-interface on the ComBox and respond to system email alerts promptly. A user-configurable data logger and an integrated FTP server provide the system owner with powerful analytics tool for data download and analysis. Modbus™ interface on the ComBox links Conext devices with third-party systems through RS-485 or Ethernet ports. For large multi-cluster systems, the ComBox can be set up in a master-slave configuration. Conext™ ComBox easily connects with Conext™ Insight to enable you to remotely monitor a portfolio of sites from any internet connected device like a laptop or a tablet.

Part number

  • Conext™ ComBox – 865-1058

 

New Product Announcement –

We’re excited to introduce Conext™ Gateway. The new Gateway provides local system configuration and management as well as live system monitoring for the residential and commercial range of solar products. Click here to learn more!

Note: Conext XW Pro is not supported by Conext ComBox. For monitoring and configuration of your Conext XW Pro, please use the Conext Gateway. You can also download Gateway and Combox Compatibility Matrix (PDF).

Downloads

Data Sheet
FileAction
DS20191119_Conext ComBox DatasheetDownload 
Technical Publications
FileAction
Conext Modbus Maps V4Download 
Conext RL and ComBox Export Limiting Control Application Note (976-0343-01-01_Rev-A)_ENGDownload 
Conext Combox Application Note Reset Logs (976-0682-01-01_Rev-A) ScriptsDownload 
Conext Combox Application Note Reset Logs (976-0682-01-01_Rev-A)_ENGDownload 
Conext ComBox Application Note EHLO (976-2107-01-01_Rev-A)_ENGDownload 
Conext ComBox Application Note Copy Settings (976-2105-01-01_Rev-A)_ENGDownload 
Conext ComBox App Note Copy Settings (976-2105-01-01_Rev-A) ScriptsDownload 
Conext ComBox Application Note DHCP (976-2106-01-01_Rev-A)_ENGDownload 
Conext ComBox App Note DHCP (976-2106-01-01_Rev-A) ScriptsDownload 
ComBox Multi Cluster Setup (976-0314-01-01_Rev-A)_ENGDownload 
Conext Combox Custom Data Logging (976-0325-01-01_Rev-A)_ENG – NEWDownload 
Conext ComBox Config Power and PV Meters (976-0327-01-01_Rev-A)_ENG – NEWDownload 
Warranty
FileAction
2 Year_Contractual WarrantyDownload 
Firmware
FileAction
FW20180323-Conext ComBox Firmware Ver 3.08 BN874 (150-0279-03-08)Download 
Conext ComBox Device Locator SoftwareDownload 
Conext ComBox USB Copy LogsDownload 
Conext Combox Serial Port Management ScriptDownload 
Certification
FileAction
Conext ComBox Modbus Converter CE Declaration of Conformity (Rev-A)_ENGDownload 
User Documentation
FileAction
Conext ComBox Owner's Guide (975-0679-01-01_Rev-E)_EN - NEWDownload 
Conext ComBox Quickstart Guide (975-0643-01-01_Rev-C)_EN - NEWDownload 
Conext ComBox Guide de Demarrage Rapide (975-0643-02-01_Rev-C)_FR - NEWDownload 
Conext ComBox Manuel d’installation et de configuration (975-0679-02-01_Rev-E)_FR - NEWDownload 
Conext ComBox Guia del Usuario (975-0679-03-01_Rev-E)_ES - NEWDownload 
Conext ComBox Guia de Inicio Rapido (975-0643-03-01_Rev-C)_ES - NEWDownload 
Conext ComBox Benutzerhandbuch (975-0679-04-01_Rev-D)_DEDownload 
Conext ComBox Kurzanleitung (975-0643-04-01_Rev-A)_DEDownload 
Conext ComBox Manual do Proprietario (975-0679-08-01_Rev-E)_PT - NEWDownload 
Conext ComBox Manual de Inicio Rapido (975-0643-08-01_Rev-C)_PT - NEWDownload 
CAD
FileAction
combox_cad_210-3076-01-01_rev-a-igs_Download 
Conext ComBox CAD (210-3076-01-01_Rev-A)Download