fbpx

Conext MPPT 100 600: 6kW Solar PV Charge Controller

Optimum system performance and flexibility with DC coupled solar with storage

The Conext™ MPPT 100 A 600 Vdc solar charge controller offers optimum system performance for DC coupled solar and storage installations, with easy, flexible installation of large PV arrays.  With up to 6 kW of charging power, and allowance for over-sized arrays, the MPPT 100 is ideal for residential grid tied self-supply and off-grid systems and is scalable for larger installations.  The MPPT 100 600 offers faster installations and lower balance of system costs with 2 string installations and is compatible with Conext XW and SW storage inverter solutions. The MPPT Disconnect RS accessory can be added for NEC 2017 compliance with module level rapid shutdown, as well as equipment disconnect functionality.

 

Part number

  • Conext™ MPPT 100 600 – 865-1034

Accessories (NEC 2017 Rapid Shutdown):

 


 

Overview

Why Choose Conext MPPT 100 600: 6kW Solar PV Charge Controller

Optimum System Performance

  • High power, 600 Vdc MPPT charge controller for DC coupled solar and storage
  • 100A rating for output charging power up to 6 kW
  • Flexibility for oversized PV array power ratings e.g. 7 kW or more
  • Ideal for grid tied self-supply and off-grid systems with high PV to battery to grid efficiency
  • Ability to recharge dead batteries from solar, providing maximum energy resilience for longer duration grid outages
  • Harvest more energy with shade tolerant fast sweep MPPT algorithm

Flexible

  • Flexible string sizing with a wide MPPT and PV operating voltage range
  • Compatible with all brands of PV Modules and wide range of 24 V and 48 V battery technologies
  • Stand-alone application or integration with XW Pro, XW+ and SW series storage inverters for a complete solar and storage solution

Easy to install

  • 2 string installations and smaller wire sizing with 600 Vdc PV arrays, allowing faster, lower cost installations
  • No need for a combiner box with DC breakers or fuses
  • Easy to install PV disconnect and NEC 2017 compliant rapid shutdown transmitter with the MPPT Disconnect RS accessory, UL1741 PVRSS certified

    Compatible with Insight Energy Management

    • Setup and configuration
    • Remote monitoring & control with advanced data security
    • Web and mobile app
    • Multi-site management for installers

      System Control Panel

      • The SCP provides a wall mount display for monitoring and fault reporting, as well as setup and configuration

       


       

      Downloads

      Data Sheet
      FileAction
      MPPT 80 600 | MPPT 100 600 DatasheetDownload 
      MPPT 100 600 Hoja de datosDownload 
      600 VDC ladingcontrollers voor zonne-energieDownload 
      Optimisation PV MPPT Contrôleurs de charge solaire 600 VccDownload 
      Ottimizzazione fotovoltaica MPPTControllori di carica solare a 600 VCCDownload 
      Catalog/Brochure
      FileAction
      Solar Installer Handbook_ULDownload 
      Guía del Instalador Solar de Schneider Electric_ULDownload 
      Solar Installer Handbook_AustraliaDownload 
      Solar Installer Handbook_IECDownload 
      Guía del Instalador Solar de Schneider Electric_IECDownload 
      Schneider Electric Residential Solar Brochure for Homeowners_North-AmericaDownload 
      Folleto solar residencial de Schneider Electric para propietarios de viviendas_NorteaméricaDownload 
      Schneider Electric Residential Solar Brochure for Homeowners_EuropeDownload 
      Folleto solar residencial de Schneider Electric para propietarios de viviendas_EuropaDownload 
      Schneider Electric Residential Solar Brochure for Homeowners_AustraliaDownload 
      Alimentez votre logement avec une énergie intelligente et propreDownload 
      Schone, intelligente energie voor uw huisDownload 
      Fornisci energia pulita e intelligente alla tua casaDownload 
      Warranty
      FileAction
      Contractual Warranty - MPPT 100Download 
      Certification
      FileAction
      CoFC_80032296_ENDownload 
      User Documentation
      FileAction
      Conext MPPT 80 & 100 Installation Guide_ENGDownload 
      Conext MPPT 80 & 100 Owner's Guide_ENGDownload 
      CAD
      FileAction
      HVMPPT_CAD_210-3082-01-01_Rev-A-igs_Download