Conext Quick Fit for North America

All-in-one, plug-n-play solution for grid-interactive, storage, backup and off-grid solar applications. Available for the North American markets

Save installation time and cost with Schneider Electric’s ConextTM Quick Fit. Just mount on the wall with an included bracket and you’re ready to go!

Including ConextTM hybrid inverter, ConextTM MPPT charge controllers, ConextTM Monitoring Communication device, ConextTM Power Distribution Panel, ConextTM SCP andConextTM Battery Monitor, this pre-wired system is an all-in-one, plug-n-play solution for grid-interactive, storage, backup, and off-grid applications.

Designed to Schneider Electric’s rigorous reliability and quality standards, the ConextTM Quick Fit is the ideal solution for residential systems.

 

 

Conext™ Quick Fit XW Pro H

Conext™ Quick Fit XW Pro L

Conext™ Quick Fit SW 4048 and SW 4024

Conext™ Quick Fit XW+ H

Conext™ Quick Fit XW Pro L

Conext™ Quick Fit XW+ L

Overview

Why choose Conext Quick Fit

Easy to install

• Configures quickly using the ConextTM Gateway and the ConextTM Insight 2 (For ConextTM XW Pro model only)
• System configures quickly into compact wall-mounted system
• Integrates both grid and generator power with dual AC inputs
• Available in pre-wired systems using the Conext low-voltage or high-voltage MPPT battery charge controllers

Higher return on investment

• Save installation cost and time with the pre-wired system

Flexible

• Choose from a broad range of Quick Fit options to find the best combination of ConextTM hybrid inverter chargers, MPPT charge controllers, monitoring and communication device, Power Distribution Panel, ConextTMSCP, and ConextTM Battery Monitor (for XW+ and XW Pro models only)
• Select a hybrid inverter from ConextTM XW Pro, ConextTM XW+, and ConextTM SW
• For a charge controller, select either ConextTM MPPT 80 600 (for XW Pro and XW+ only) or ConextTM MPPT 60 150

Easy to service

• Monitor, troubleshoot or upgrade firmware with the ConextTM Gateway and the ConextTM Insight 2
• Field serviceable with replacement components

Solutions

Downloads

Compatible products