Conext TL (15-20) Grid-Tie Solar Inverters

Discontinued product**

The Conext™ TL 15, and TL 20 kW grid-tie solar inverters are suited for outdoor use and are the ideal solution for commercial buildings, carports and decentralised PV plants up to the MW range. The inverters provide dual MPP (Maximum Power Point) trackers with a wide voltage range, peak efficiency of greater than 98% for fast ROI. The embedded Modbus communication card allows connectivity with a large range of Schneider Electric products, as well as the option to easily add third party monitoring solutions. Backed by Schneider Electric’s global service infrastructure and its expertise in energy management, the Conext TL series are the inverters you can trust for quality and reliability.

Downloads

Data Sheet
FileAction
Conext TL Datasheet (20130702)_JPNDownload 
Conext TL 15 20 Datasheet (20141002)_ENGDownload 
Technical Publications
FileAction
Conext TL Frequency from 50 to 60Hz Application Note (AN20121106_v1.0)_ENGDownload 
Conext TL Using Modbus Application Note (976-0301-01-01 Revision A)_ENGDownload 
Catalog/Brochure
FileAction
Conext TL Brochure (998-1191861_GMA-GB)_ENGDownload 
Conext TL Solutions Guide_ENGDownload 
Warranty
FileAction
Conext TL Global Contractual Warranty Statement (v2.1)_ENGDownload 
Conext TL Global Contractual Warranty Statement (v2.1)_FREDownload 
Conext TL Global Contractual Warranty Statement (v2.1)_SPADownload 
Conext TL Global Contractual Warranty Statement (v2.1)_PORDownload 
Conext TL Global Contractual Warranty Statement (v2.1)_ITADownload 
Conext TL Global Contractual Warranty Statement (v2.1)_DEDownload 
Firmware
FileAction
Conext TL Firmware RPIXXRP RED (V0150 B1 201310)Download 
Conext TL 15 20 kva Firmware RPIXXRP DSP (V0210 B1 201406)Download 
Conext TL Firmware COMM (V0196 B4 201406)Download 
Conext RL TL Firmware Upgrade Software (V5.3 201401)Download 
Conext TL Firmware Upgrade Process (v5.3)_ENGDownload 
Certification
FileAction
Conext TL 15 and 20 Certificate of Compliance IEC (61683)_ENGDownload 
Conext TL 15 and 20 Certificate of Compliance (VDE0126)_ENGDownload 
Conext TL 15 and 20 CE Declaration of Conformity (EN61000 IEC 62109 EN60529)_ENGDownload 
Conext TL 15 and 20 Certificate of Conformity IEC-EN (62109-2-2011)_ENGDownload 
Conext TL 15 and 20 EMC Verification of Conformity (EN61000_IEC61000)_ENGDownload 
Conext TL 15 and 20 RoHS Letter_ENGDownload 
Conext TL 15 and 20 Australia Certificate of Compliance (as4777-as3100)_ENGDownload 
Conext TL 15 and 20 EMC Australia Test Verification of Conformity (TS11120023-EME)_ENGDownload 
Conext TL 15 and 20 Australia Certificate of Compliance (AS4777 AS3100)_ENGDownload 
Conext TL 15 and 20 Denmark Certificate of Conformity (VDE4105 VDE0124)_ENGDownload 
Conext TL 15 and 20 Italy Declaration in Lieu of Notary (Act CEI-016)_ENGDownload 
Conext TL 15 and 20 Italy Declaration of Conformity (A70 CEI-021)_ENGDownload 
Conext TL 15 and 20 Thailand Certificate of Compliance (IEC62116)_ENGDownload 
Conext TL 15 and 20 UK Certificate of Compliance (G83_2)_ENGDownload 
Conext TL 8 10 15 and 20 General Manufacturing Inspection (TUV-CR201409)_ENGDownload 
Conext TL 15 and 20 Belgium VDE Certificate (V 0126-1-1 A1 2012-02)_FREDownload 
Conext TL 15 and 20 France Certificate of Conformity (UTE_C_15-712-1 VDE V 0126-1-1 ERDF-NOI-RES_13E)_FREDownload 
Conext TL 15 France Collection Sheet (Version 4 - 21/10/2011)_FREDownload 
Conext TL 15 and 20 CE France Declaration of Conformity (EN61000 IEC62109 EN60529)_FREDownload 
Conext TL 15 20 Austria Certificate (OVE_ONORM_E_8001-4-712 201110)_DEDownload 
Conext TL 15 and 20 Germany Certificate (VDE AR-N-4105)_DEDownload 
Conext TL 15 and 20 Germany Clearance Certificate (VDE)_DEDownload 
Conext TL 15 and 20 Germany BDEW Certificate (D-ZE-12024-01-01)_DEDownload 
Conext TL 15 and 20 Belgium VDE Certificate (V 0126-1-1 EN50438)_NLDDownload 
Conext TL 15 and 20 Belgium Certificate VDE (V 0126-1-1 A1 2012-02)_NLDDownload 
Conext TL 15 and 20 Belgium Certificate_NLDDownload 
Conext TL 15 and 20 Germany (VDE AR-N-4105-201408)_ DEDownload 
Conext TL 15 and 20 Czech Certificate of Compliance VDE (0126-1-1 EN50438)_CESDownload 
Conext TL 15 and 20 Certificate (VDE 0126-1-1-N50438-201408)_CESDownload 
Conext TL 15 and 20 Greece Certificate (VDE 0126-1-1)_GREDownload 
Conext TL 15 and 20 Greece (VDE 0126-1-1-CR201408)_GREDownload 
Conext TL 15 and 20 Italy Declaration of Conformity (CEI-021)_ITADownload 
Conext TL 15 and 20 India Declaration of IEC-EN 61683 Conversion Efficiency (965 - 1020 - 01 - 01 Rev A)_ENGDownload 
Conext TL 15 and 20 Israel Certificate (AS3100 SI4777)_HEBDownload 
Conext TL 15 and 20 Spain Certificate of Conformity (PO12.3)_SPADownload 
Conext TL 15 and 20 Spain Declaration of Conformity (RD1699)_SPADownload 
Conext TL 15 and 20 Spain Certificate of Conformity (RD1663)_SPADownload 
Conext TL 15 and 20 Spain Certificate (RD1699 2011 / VDE V 0126-1-1)_SPADownload 
Conext TL 15 and 20 South Africa Certificate (NRS 097-2-1-2010)_ENGDownload 
Conext TL 8 10 15 20 Belgium Declaration of Complinace (VDE 0126_VDE4105)Download 
User Documentation
FileAction
Conext TL Installation and Operation Manual (975-0609-01-01_revB)_ENGDownload 
Conext TL Installation and Operation Manual (975-0609-02-01_revB)_FREDownload 
Conext TL Installation and Operation Manual (975-0609-03-01_revB)_SPADownload 
Conext TL Installation and Operation Manual (975-0609-05-01_revB)_ITADownload 
Conext TL Installation and Operation Manual (975-0609-04-01_revB)_DEUDownload