fbpx

XW+ Hybrid Inverter for Solar Power 230V

One solution for grid-tie backup and off-grid solar (230 VAC)

XW+ is an adaptable single-phase and three-phase hybrid inverter with grid-tie functionality and dual AC power inputs. Available solar charge controllers, monitoring, and automated generator control modules enable further adaptability.

From a single XW+ unit to clusters up to 76.5 kW, XW+ is a scalable system that allows for the integration of solar capacity as required.

Adaptable and scalable, the Schneider Electric XW+ system is the one solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

We’re excited to introduce XW Pro, the new XW series inverter that is designed as the ultimate backup power and off-grid performance solution for solar & storage applications. Click here to learn more!

 

Part number

  • XW+ 8548 E – 865-8548-61
  • XW+ 7048 E – 865-7048-61 (Discontinued as of Q1 2020)

 

XW+ hybrid inverter

Featuring higher power ratings, XW+ also has better battery management, including support for lithium-ion technology. Its superior BOS integration further simplifies installation. It can be used for both DC and AC-coupled systems and is suitable for large hybrid applications up to 76.5 kW.

Overview

Why Choose XW+ 230V

Designed for reliability

  • Extensive quality and reliability testing
  • Highly Accelerated Life Testing (HALT)
  • Globally proven and recognized field performance

Flexible

  • Single or three phase systems from 7.0 kW to 76.5 kW
  • Supports DC coupled and AC coupled off-grid and grid-tie architectures
  • Supports charging of Lithium Ion battery packs

Easy to service

  • Monitor, troubleshoot or upgrade firmware with Insight

Easy to install

  • System configures quickly into compact wall-mounted system
  • Integrates both grid and generator power with dual AC inputs
  • Balance of system components integrates battery bank, solar charge controllers and generators
  • Commission the entire system with PC software tool and Insight


How to videos

Eric Bentsen, Sales Application Engineer shows the inside of the XW+ hybrid inverter package and all the connection points. Adaptable and scalable, the Schneider Electric XW+ system is the ideal solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

This video explains the user interface of  XW+ hybrid inverter. Adaptable and scalable, the Schneider Electric XW+ system is the ideal solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

An overview of the XW+ system including inverter, battery monitor, communications and monitoring device, control panel, charge controller and power distribution panel mounted on a backing plate.

You have the perfect location for your XW+ system, what’s next? In this video, Eric Bentsen, Sales Application Engineer goes through some of the considerations when mounting the XW+ system.

From a Conext MPPT charge controller to Conext Mini PDP to an XW+ inverter, take a look inside of the XW+ system and learn what power flows to where.


Downloads

Data Sheet
FileAction
Datasheet XW+ 230V for AustraliaDownload 
Datasheet XW+ 230VDownload 
Technical Publications
FileAction
Conext XW+ and SW AC Coupling Guide (976-0240-01-01_Rev-F)Download 
conext-xw-multi-cluster-power-system-planning-guide-975-0648-01-01_rev-b_engDownload 
conext-xw-multi-unit-power-system-design-guide-975-0739-01-01_rev-c_engDownload 
Conext XW+ Load Shedding and Shifting Application Note (976-0322-01-01_Rev-A)_ENGDownload 
Conext XW+ Commissioning Checklist Application Note (976-0329-01-01_Rev-A)_ENGDownload 
Copnext XW+ Enhanced Support Mode Application Note (976-0321-01-01_Rev-A)_ENGDownload 
Conext XW+ Aux Port Application Note (976-0324-01-01_Rev-A)_ENGDownload 
Conext XW+ Using Lithium-Ion and Advanced Batteries_ENGDownload 
Conext XW+ Technical Note Compatibility (976-0316-01-01_Rev-B)_ENGDownload 
Catalog/Brochure
FileAction
Solar Installer Handbook_AustraliaDownload 
Solar Installer Handbook_IECDownload 
Guía del Instalador Solar de Schneider Electric_IECDownload 
Schneider Electric Residential Solar Brochure for Homeowners_EuropeDownload 
Folleto solar residencial de Schneider Electric para propietarios de viviendas_EuropaDownload 
Schneider Electric Residential Solar Brochure for Homeowners_AustraliaDownload 
Schone, intelligente energie voor uw huisDownload 
Fornisci energia pulita e intelligente alla tua casaDownload 
Alimentez votre logement avec une énergie intelligente et propreDownload 
Warranty
FileAction
Contractual Warranty - XW+Download 
Certification
FileAction
CT20200123_XW+ 8548 E Certificate of Suitability_SAA142671Download 
Conext XW+ 7048E TUV Certificate of Conformity (IEC61683)_ENGDownload 
Conext XW+ 8548E TUV Certificate of Conformity (IEC61683)_ENGDownload 
Conext-XW+-7048E-Certificate-Addendum-SAA142671_ENGDownload 
User Documentation
FileAction
ML201711_Conext XW+ 230V Owner's Guide (975-0713-01-01_Rev-D)_ENGDownload 
Conext XW+ 230V Owner's Guide (975-0713-05-01_Rev-A)_ITADownload 
Conext XW+ 230V Owner's Guide (975-0713-08-01_Rev-A)_PORDownload 
Conext XW+ 230V Owner's Guide (975-0713-03-01_Rev-A)_SPADownload 
Conext XW+ 230V Owner's Guide (975-0713-02-01_Rev-A)_FREDownload 
ML201711_Conext XW+ 230V Installation Guide (975-0714-01-01_Rev-E)_ENGDownload 
Conext XW+ 230V Installation Guide (975-0714-05-01_Rev-A)_ITADownload 
Conext XW+ 230V Installation Guide (975-0714-08-01_Rev-A)_PORDownload 
Conext XW+ 230V Installation Guide (975-0714-03-01_Rev-A)_SPADownload 
Conext XW+ 230V Installation Guide (975-0714-02-01_Rev-A)_FREDownload 
ML202003_Conext Response Dongle Quick Setup Guide(975-0771-01-02)Download 
Software
FileAction
SW20181217-Conext Configuration Tool Ver 1.02 BN3Download 
CAD
FileAction
DW20170825-Backplate for Conext XW+ and SW (210-1250-01-01_Rev-A)Download 
xw_xw_mounting-bracket_cad_210-3083-01-01_rev-a-igs_Download 
xw_unit_cad_210-3080-01-01_rev-a-igs_Download 
xw_conduit-box_cad_210-3078-01-01_rev-a-step_Download 
Firmware
FileAction
Conext XW+ 8548 230V Firmware (Ver 2.07 BN 4)Download 
Conext XW+ 7048 230V Firmware (Ver 2.07 BN 4)Download 
Conext XW+ 7048 230V Firmware (Australia Only, Ver 2.44 BN 24)Download 
Case Studies
FileAction
CS20200123_EM-ONEDownload 
CS20181121 Kenti Island Case StudyDownload 
CS20180910 PowercoDownload 
CS20180226 Balmoral Residential ApartmentsDownload 
CS20171115 Kigbe Case StudyDownload 
CS20170728 One EvertonDownload 
Case Study_EBTKE Rural ElectrificationDownload 
Case Study_Ecovolt_Polyvalent Hall Cluj-Napoca 20150824_WEBDownload 
Case Study_Sunverge Virtual Power Plant SolutionDownload 
Conext XW-NA Case Study Maui Luxury Smart Home_ENGDownload 
Solution for UN Climate Communications Centre Case Study_ENGDownload 
Conext XW Broome Gateway Accommodation Case Study 3_ENGDownload 
Conext XW Case Study USA Pigeon Key_ENGDownload 
Commercial Power Plant Case Study Pakistan Pak Suzuki Karachi_ENGDownload 
Solution for CET Telecom Towers Case Study_ENGDownload