SW Solar Hybrid Inverter System (120/240V)
Proven hybrid inverter solution for off-grid, backup power and self-consumption
SW 120/240V hybrid inverter is perfect for off-grid, backup power and self-consumption applications for homes and small businesses, it’s a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need. SW features 120/240 VAC output, and capable of producing 120/240 VAC output from a 120 VAC input, without the need for an external transformer. For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. SW hybrid inverter works with the grid to avoid peak utility charges and support the grid when utility supply is limited.
Part number
- SW 4024 120/240 – 865-4024-21
- SW 4048 120/240 – 865-4048-21
- SW 2524 120/240 – 865-2524 (Discontinued as of Q1 2020)
Firmware version 3.12 for SW 4024 and 4048 available from June 2020. Visit the “Download” section below.
SW hybrid inverter is the solution of choice
SW hybrid inverter is the perfect go-to solution for off-grid, backup power and self-consumption for homes and small businesses. SW delivers a value added, easy to install system that provides efficient power globally for every need.
Overview
Why Choose SW 120/240V
Higher return on investment
- Cost effective
- Excellent load start capabilities with high 30-minute and 5-second surge power
- Harness the continuously declining production cost of solar power
Designed for reliability
- Robust design through rigorous reliability testing (HALT)
Flexible
- Available in 24VDC and 48VDC models. All models support both 50Hz and 60Hz output
- Supports AC coupled and DC coupled off-grid and grid-tie architectures
- Intelligent functionality enables self consumption with solar prioritization, peak shaving and, assisting small generators with heavy loads
Easy to service
- Monitor, troubleshoot or upgrade firmware using Insight Energy Management
- Global support and training
Easy to install
- Configures quickly into compact wall mounted system
- Companion breaker panels integrate inverter with battery bank and solar charge controllers
- Mounting bracket design makes hanging inverter on the wall easy
Downloads
Technical Publications
Catalog/Brochure
Warranty
File | Action |
---|---|
2 Year_Contractual Warranty | Download |
Certification
File | Action |
---|---|
Conext SW 2524 Certificate of Suitability (RCM)_ENG | Download |
Conext SW 230Vac CE Declaration of Conformity (965-1019-01-01_Rev-B)_ENG | Download |
Conext SW Certificate of Compliance (DQD 507 Rev. 2016-02-18) | Download |
Conext SW 4024 and 2524 Certificate of Compliance (DQD 507 Rev. 2012-05-22)_ENG | Download |
User Documentation
File | Action |
---|---|
ML202005_SW-NA_Installation-Guide975-0639-01-03_Rev-3_ENG | Download |
ML202005_SW-NA_Installation-Guide975-0639-03-03_Rev-3_ESP | Download |
ML202005_SW-NA_Owners-Guide-975-0638-01-03_Rev-3_ENG | Download |
ML202005_SW-NA_Owners-Guide-975-0638-03-03_Rev-3_ESP | Download |
Conext SW AC Switchgear 120-240V Installation Guide (975-0676-01-01_Rev-E)_ENG | Download |
Conext SW DC Switchgear Installation Guide (975-0678-01-01_Rev-B)_ENG | Download |