Insight

Powerful yet simple energy management software for residential & commercial users

Insight brings intuitive monitoring and control to both homeowners and commercial site operators as well as solar installers. Rich features such as monitoring, reporting, and remote control ensure that everyone can access critical system information when you need it from anywhere at any time.

Some of the key features of Insight include:

  • Simple and intuitive user experience
  • Access from anywhere at any time
  • Performance monitoring, reporting, and remote control of your system at your fingertips
  • Multi-site management
  • Compliance with international cybersecurity standards

 

Log in Insight and access your system. If you’ve had access to Conext™ Insight 2, you can use the same credentials.

The mobile app is available on Apple App Store and Google Play Store. Track your home’s solar and storage system even when you’re away.

Download Insight app on the App StoreGet Conext CL125 mobile app on Google Play

 

 

We are excited to present a detailed walkthrough to guide you on how you can setup your own Insight account online and connect your gateway device to start receiving data.

Overview

Why Choose Insight

Higher return on investment

  • Optimize your operations with powerful remote troubleshooting
  • Minimize truck rolls through effective remote troubleshooting
  • Configure your key operating parameters to extend equipment life

Flexible

  • Monitor and analyze a single site or your complete portfolio of sites

Easy to use

  • Easily analyze your energy use and production through a user-friendly interface
  • Manage data of all key installed devices from a single login
  • Drill-down from a multi-sites overview to the detailed diagnosis of specific equipment onsite

Integration with Conext™ Gateway and its embedded monitoring interface

  • Schneider Electric’s reliable and durable hardware
  • Monitor your installation locally through live system monitoring
  • Manage and configure system settings locally with the basic or advanced configuration options


Downloads

Data Sheet
FileAction
DS20190128_Conext-Insight-2-Datasheet.pdfDownload 
Catalog/Brochure
FileAction
1594771923wpdm_BR20200417_Schneider-Electric-Residential-Solar-Brochure-for-Homeowners_IEC.pdfDownload 
1594771922wpdm_br20191210_schneider-electric-residential-solar-brochure-for-homeowners_north-america.pdfDownload 
1594771920wpdm_CT20200423_Solar-Installer-Handbook_Australia_ForWeb.pdfDownload 
1594771918wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
1594771915wpdm_CT20200423_Solar-Installer-Handbook_IEC_ForWeb.pdfDownload 
1594771913wpdm_CT20200423_Manual-de-instalación-solar-de-Schneider-Electric_UL_ForWeb.pdfDownload 
1594771910wpdm_CT20200423_Solar-Installer-Handbook_UL_ForWeb.pdfDownload 
BR20190208-Conext-Insight-2.pdfDownload 
User Documentation
FileAction
ml201912_conext-insight-2-quick-start-guide-975-0953-01-02.pdfDownload 
1594771955wpdm_Quickstart-Guide_Conext-Solar-App.pdfDownload 

Compatible products