Insight – One Platform You Need for Energy Management
Advanced Cybersecurity
Insight is in compliance with international cybersecurity standards. Encrypted communication and storage of user information ensure user’s site access and information are always protected and the data is stored securely.
Access from Anywhere at Any Time
Insight is available through our local, cloud, and mobile interfaces.
Insight
Insight brings intuitive monitoring and control to both homeowners and commercial site operators as well as solar installers. Rich features such as monitoring, reporting, and remote control ensure that everyone can access critical system information when you need it from anywhere at any time.
Log in Insight and access your system. If you’ve had access to Conext™ Insight 2 or Insight, you can use the same credentials.
The mobile app is available on Apple App Store and Google Play Store. Track your home’s solar and storage system even when you’re away.
InsightHome and InsightFacility
Simplified management of solar and storage systems
Meet the newest additions to the Insight Energy Management ecosystem. Powerful yet simple, Insight is Schneider Electric’s energy management ecosystem for solar & storage. It provides intuitive mobile and web-browser based interfaces for homeowners and professionals alike. InsightHome and InsightFacility are smart edge devices that connect customers’ Schneider Electric solar and storage systems to the Insight app.
InsightHome is perfect for a single-family home with up to 26 kilowatts (kW) of storage. InsightFacility supports larger solar systems of up to 3 megawatts (MW) or storage systems of up to 50 kilowatts.
Conext Gateway
Advanced solar and battery system control solution
Conext™ Gateway provides local system configuration and management as well as live system monitoring for the residential and commercial range of solar and battery applications. To accelerate the installation and system setup process, the Conext™ Gateway offers wireless access point (WAP) connectivity along with more intuitive configuration and system management tools. To give users better insights into your solar system performance, the Conext™ Gateway’s graphing and reporting interfaces are completely updated.
Conext™ Gateway together with Insight will bring system monitoring and remote management to the cloud.