InsightHome and InsightFacility Edge Devices
Simplified management of solar and storage systems
Meet the newest additions to the Insight Energy Management ecosystem. Powerful yet simple, Insight is Schneider Electric’s energy management ecosystem for solar & storage. It provides intuitive mobile and web-browser based interfaces for homeowners and professionals alike. InsightHome and InsightFacility are smart edge devices that connect customers’ Schneider Electric solar and storage systems to the Insight app.
InsightHome is perfect for a single-family home with an up to 26 kilowatts (kW) system. InsightFacility supports larger solar systems of up to 3 megawatts (MW) or storage systems of up to 50 kilowatts. Both InsightHome and InsightFacility are compatible with Schneider Electric’s solar & storage offerings, including the XW and SW lines of storage inverters, the MPPT solar charge controllers, and the accessories. Additionally, both devices are compatible with Schneider Electric’s commercial 3-phase string CL family of inverters for the European and Australian markets.
Part number
- InsightHome – 865-0330
- InsightFacility – 865-0335
Overview
Why Choose InsightHome and InsightFacility
Take command
-
Take control of your energy management decisions, such as which energy source you use at different times of the day
-
Optimize energy consumption based on time of use rates and demand charges
Flexible
-
Built-in wireless access point (WAP) connectivity for easy configuration(wirelessly connect a laptop or mobile device)
-
Built-in wireless station mode for connection to a local area network
-
Li-ion battery integration for flexible design and easier configuration
Easy to service
-
Upgrade InsightHome, InsightFacility, and other Schneider Electric solar & storage devices’ firmware through Insight mobile or web apps
-
Remotely manage system settings and firmware updates from InsightCloud or InsightMobile App
Insight for homeowners
-
Access from anywhere via cloud, local or mobile apps
-
Monitor energy production and consumption in real-time
-
See your money-savings and reduction in carbon emissions
Insight for professionals
-
Manage your portfolio of installations at your fingertips
-
Reduce site visits by 50% thanks to the powerful remote management features
-
Simplify solar and storage system configuration using web-based or Mordbus
Solutions
Downloads
Data Sheet
File | Action |
---|---|
Insight Energy Managemenet Datasheet | Download |
Insight Energy Management Hoja de datos | Download |
Insight Energie-management voor zonne-energie en opslagsystemen | Download |
Insight Energy Management pour systèmes solaires et de stockage | Download |
Programma consigliato per la gestione dell’energia | Download |
Catalog/Brochure
File | Action |
---|---|
Schneider Electric Residential Solar Brochure for Homeowners_North America | Download |
Folleto solar residencial de Schneider Electric para propietarios de viviendas_Norteamérica | Download |
Schneider Electric Residential Solar Brochure for Homeowners_Europe | Download |
Folleto solar residencial de Schneider Electric para propietarios de viviendas_Europa | Download |
Schneider Electric Residential Solar Brochure for Homeowners_Australia | Download |
Alimentez votre logement avec une énergie intelligente et propre | Download |
Schone, intelligente energie voor uw huis | Download |
Fornisci energia pulita e intelligente alla tua casa | Download |
Solar-Installer-Handbook_UL | Download |
Guía del Instalador Solar de Schneider Electric_UL | Download |
Solar Installer Handbook_IEC | Download |
Guía del Instalador Solar de Schneider Electric_IEC | Download |
Solar Installer Handbook_Australia | Download |
User Documentation
Firmware
File | Action |
---|---|
Firmware v1.11 BN437 | Download |