SW Solar Hybrid Inverter System (230V)
Proven value for off-grid, backup power and self-consumption
SW solar hybrid inverter is perfect for off-grid, backup power and self-consumption applications for homes and small businesses, it is a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need. For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. The SW works with the grid to avoid peak utility charges and support the grid when utility supply is limited. Accessories include pre-wired universal DC distribution panel and AC distribution panels.
Part number
- SW 4024 230V – 865-4024-61, 865-4024-55
- SW 4048 230V – 865-4048-61, 865-4048-55
- SW 2524 230V – 865-2524-61 (Discontinued as of Q1 2020)
Firmware version 3.12 for SW 4024 and 4048 available from June 2020. Visit the “Download” section below.
SW hybrid inverter is the solution of choice
SW is the perfect go-to solution for off-grid, backup power and self-consumption for homes and small business. SW delivers a value added, easy to install system that provides efficient power globally for every need.
Overview
Why Choose SW 230V
Higher return on investment
- Cost effective
- Excellent load start capabilities with high 30-minute and 5-second surge power
- Harness the continuously declining production cost of solar power
Designed for reliability
- Robust design through rigorous reliability testing (HALT)
Flexible
- Available in 24VDC and 48VDC models. All models support both 50Hz and 60Hz output
- Supports AC coupled and DC coupled off-grid and grid-tie architectures
- Intelligent functionality enables self consumption with solar prioritization, peak shaving and, assisting small generators with heavy loads
Easy to service
- Monitor, troubleshoot or upgrade firmware with Insight Energy Management
- Global support and training
Easy to install
- Configures quickly into compact wall mounted system
- Companion breaker panels integrate inverter with battery bank and solar charge controllers
- Mounting bracket design makes hanging inverter on the wall easy
Downloads
Technical Publications
File | Action |
---|---|
Conext SW Using Lithium-Ion and Advanced Batteries_ENG | Download |
TP201805_Conext SW Technical Bulletin (976-0375-01-01_Rev-A)_ENG | Download |
TP202001_Conext SW Addendum (976-0315-01-01_Rev-E)_ENG | Download |
TP202001_Conext SW Addendum (976-0315-02-01_Rev-E)_FRE | Download |
TP202001_Conext SW Addendum (976-0315-03-01_Rev-E)_SPA | Download |
TP202001_Conext SW Addendum (976-0315-08-01_Rev-E)_POR | Download |
Conext XW+ and SW AC Coupling Guide (976-0240-01-01_Rev-F) | Download |
Conext SW Enhanced Support Mode (976-0330-01-01_Rev-A)_ENG | Download |
Catalog/Brochure
File | Action |
---|---|
Solar Installer Handbook_Australia | Download |
Solar Installer Handbook_IEC | Download |
Guía del Instalador Solar de Schneider Electric_IEC | Download |
Schneider Electric Residential Solar Brochure for Homeowners_Australia | Download |
Schneider Electric Residential Solar Brochure for Homeowners_Europe | Download |
Folleto solar residencial de Schneider Electric para propietarios de viviendas_Europa | Download |
Warranty
File | Action |
---|---|
2 Year_Contractual Warranty | Download |
Certification
File | Action |
---|---|
CT20180806_Conext SW 4024 230V Certificate of Sustainability (IEC62109) | Download |
CT20180806_Conext SW 4024 230V Certificate of Sustainability Addendum | Download |
Conext SW 4048 230V Certificate of Suitablility (AS/NZS 60335.1:2011) | Download |
Conext SW 4024 and 2524 Certificate of Compliance (DQD 507 Rev. 2012-05-22)_ENG | Download |
Conext SW 2524 Certificate of Suitability (RCM)_ENG | Download |
Conext SW 2524 230V Certificate of Suitablility (AS/NZS 60335.1:2011) | Download |
NEW Conext SW CE Declaration of Conformity (965-1019-01-01_Rev-D)_ENG | Download |
User Documentation
File | Action |
---|---|
Conext SW 230V-Owners Guide (975-0636-01-03)_ENG | Download |
Conext SW 230V-Owners Guide (975-0636-02-03)_FRE | Download |
Conext SW 230V-Installation Guide(975-0637-01-03)_ENG | Download |
Conext SW 230V-Installation Guide(975-0637-02-03)_FRE | Download |
Conext SW DC Switchgear Installation Guide (975-0678-01-01_Rev-B)_ENG | Download |
Conext SW AC Switchgear 230V Installation Guide (975-0677-01-01_Rev-D)_ENG | Download |
ML201909_Conext SW Language Addendum (976-0386-01-01_Rev-B)_ENG | Download |