SW Solar Hybrid Inverter System (120/240V)

Proven hybrid inverter solution for off-grid, backup power and self-consumption

SW 120/240V hybrid inverter is perfect for off-grid, backup power and self-consumption applications for homes and small businesses, it’s a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need. SW features 120/240 VAC output, and capable of producing 120/240 VAC output from a 120 VAC input, without the need for an external transformer. For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. SW hybrid inverter works with the grid to avoid peak utility charges and support the grid when utility supply is limited.

Part number

  • SW 4024 120/240 – 865-4024
  • SW 4048 120/240 – 865-4048
  • SW 2524 120/240 – 865-2524 (Discontinued as of Q1 2020)
  Firmware version 3.11 for SW 4024 and 2425 available from January 17, 2019. Firmware version 3.11 for SW 4048 available from June 12, 2018. Visit the “Download” section below.

SW hybrid inverter is the solution of choice

SW hybrid inverter is the perfect go-to solution for off-grid, backup power and self-consumption for homes and small businesses. SW delivers a value added, easy to install system that provides efficient power globally for every need. 

Overview

Why Choose SW 120/240V

Higher return on investment

  • Cost effective
  • Excellent load start capabilities with high 30-minute and 5-second surge power
  • Harness the continuously declining production cost of solar power

Designed for reliability

  • Robust design through rigorous reliability testing (HALT)

Flexible

  • Available in 24VDC and 48VDC models. All models support both 50Hz and 60Hz output
  • Supports AC coupled and DC coupled off-grid and grid-tie architectures
  • Intelligent functionality enables self consumption with solar prioritization, peak shaving and, assisting small generators with heavy loads

Easy to service

  • Monitor, troubleshoot or upgrade firmware with the Conext™ Gateway and Insight
  • Global support and training

Easy to install

  • Configures quickly into compact wall mounted system
  • Companion breaker panels integrate inverter with battery bank and solar charge controllers
  • Mounting bracket design makes hanging inverter on the wall easy


Downloads

Data Sheet
FileAction
DS20200127_Conext-SW_NA.pdfDownload 
Technical Publications
FileAction
1594757660wpdm_TP20190620_Conext-XW-XW-Pro-SW-AC-Coupling-Guide-976-0240-01-01_Rev-F.pdfDownload 
1594757658wpdm_TP201805_Conext-SW-Technical-Bulletin-976-0375-01-01_Rev-A_ENG.pdfDownload 
Using-Lithium-Ion-and-Advanced-Batteries-with-the-Conext-Series1.pdfDownload 
1594757657wpdm_TP202001_Conext-SW-Addendum-976-0315-01-01_Rev-E_ENG.pdfDownload 
1594757656wpdm_TP202001_Conext-SW-Addendum-976-0315-02-01_Rev-E_FRE.pdfDownload 
1594757654wpdm_TP202001_Conext-SW-Addendum-976-0315-03-01_Rev-E_SPA.pdfDownload 
1594757653wpdm_TP202001_Conext-SW-Addendum-976-0315-08-01_Rev-E_POR.pdfDownload 
Catalog/Brochure
FileAction
1594757716wpdm_CT20200423_Manual-de-instalación-solar-de-Schneider-Electric_UL_ForWeb.pdfDownload 
conext-sw-brochure-20160620.pdfDownload 
1594757713wpdm_br20191210_schneider-electric-residential-solar-brochure-for-homeowners_north-america.pdfDownload 
1594757712wpdm_CT20200423_Solar-Installer-Handbook_UL_ForWeb.pdfDownload 
Warranty
FileAction
1594757749wpdm_2-Year_Contractual-Warranty.pdfDownload 
Certification
FileAction
conext-sw-230vac-ce-declaration-of-conformity-965-1019-01-01_rev-b_eng.pdfDownload 
1594757841wpdm_conext-sw-2524-certificate-of-suitability-rcm_eng.pdfDownload 
Conext-SW-Certificate-of-Compliance-DQD-507-Rev.-2016-02-18.pdfDownload 
1594757839wpdm_conext-sw-4024-and-2524-certificate-of-compliance-dqd-507-rev-2012-05-22_eng.pdfDownload 
User Documentation
FileAction
ML202005_SW-NA_Owners-Guide-975-0638-01-03_Rev-3_ENG.pdfDownload 
ML202005_SW-NA_Owners-Guide-975-0638-03-03_Rev-3_ESP.pdfDownload 
ML202005_SW-NA_Installation-Guide975-0639-03-03_Rev-3_ESP.pdfDownload 
ML202005_SW-NA_Installation-Guide975-0639-01-03_Rev-3_ENG.pdfDownload 
Conext-SW-AC-Switchgear-120-240V-Installation-Guide-975-0676-01-01_Rev-E_ENG-NEW.pdfDownload 
1594757887wpdm_conext-sw-dc-switchgear-installation-guide-975-0678-01-01_rev-b_eng.pdfDownload 
CAD
FileAction
1594757932wpdm_CSW_Mounting-Bracket_CAD_210-3087-01-01_Rev-A.igs_.zipDownload 
1594757931wpdm_CSW_Unit_CAD_210-3071-01-01_Rev-A.igs_.zipDownload 
DW20170825-Backplate-for-Conext-XW-and-SW-210-1250-01-01_Rev-A-1.zipDownload 
Firmware
FileAction
FW202006_Conext-SW-4048-120-240V-Firmware-V03.12.00_151-0205-03-12_Rev-A-Vendor.zipDownload 
FW20190117-Conext-SW-2524-120-240V-Firmware-Ver-3.11-BN0010-151-0271-03-11_Rev-A.zipDownload 
FW202006_Conext-SW-4024-120-240V-Firmware-V03.12.00_151-0273-03-12_Rev-A-Vendor.zipDownload 


Client testimonial

I would like to congratulate Schneider Electric on the superb after sales support that I have received for my Conext SW 4024. The performance, support, as well as the new firmware features released at Intersolar Munich 2014 have erased the competition from my frame of reference. You folks rock!

David Jemmott