SW Solar Hybrid Inverter System (230V)

Proven value for off-grid, backup power and self-consumption

SW solar hybrid inverter is perfect for off-grid, backup power and self-consumption applications for homes and small businesses, it is a pure sine wave, hybrid inverter system with switchable 50/60 Hz frequencies, providing power for every need. For expanded off-grid capacity, the SW is integrated with fuel-based generators as required to support loads larger than the generator’s output. It’s also self-consumption ready, able to prioritize solar consumption over the grid while maintaining zero grid export. The SW works with the grid to avoid peak utility charges and support the grid when utility supply is limited. Accessories include pre-wired universal DC distribution panel and AC distribution panels.

Part number

  • SW 4024 230V – 865-4024-61, 865-4024-55
  • SW 4048 230V – 865-4048-61, 865-4048-55
  • SW 2524 230V – 865-2524-61 (Discontinued as of Q1 2020)

 

Firmware version 3.11 for SW 4024 and 2524 available from January 17, 2019. Firmware version 3.11 for SW 4048 available from June 12, 2018. Visit the “Download” section below.

SW hybrid inverter is the solution of choice

SW is the perfect go-to solution for off-grid, backup power and self-consumption for homes and small business. SW delivers a value added, easy to install system that provides efficient power globally for every need. 

Overview

Why Choose SW 230V

Higher return on investment

  • Cost effective
  • Excellent load start capabilities with high 30-minute and 5-second surge power
  • Harness the continuously declining production cost of solar power

Designed for reliability

  • Robust design through rigorous reliability testing (HALT)

Flexible

  • Available in 24VDC and 48VDC models. All models support both 50Hz and 60Hz output
  • Supports AC coupled and DC coupled off-grid and grid-tie architectures
  • Intelligent functionality enables self consumption with solar prioritization, peak shaving and, assisting small generators with heavy loads

Easy to service

  • Monitor, troubleshoot or upgrade firmware with the Conext™ Gateway and Insight
  • Global support and training

Easy to install

  • Configures quickly into compact wall mounted system
  • Companion breaker panels integrate inverter with battery bank and solar charge controllers
  • Mounting bracket design makes hanging inverter on the wall easy


Downloads

Data Sheet
FileAction
DS20200428_Conext-SW-Datasheet.pdfDownload 
Technical Publications
FileAction
conext-sw-enhanced-support-mode-976-0330-01-01_rev-a_eng.pdfDownload 
1594754135wpdm_TP20190620_Conext-XW-XW-Pro-SW-AC-Coupling-Guide-976-0240-01-01_Rev-F.pdfDownload 
TP202001_Conext-SW-Addendum-976-0315-08-01_Rev-E_POR.pdfDownload 
TP202001_Conext-SW-Addendum-976-0315-03-01_Rev-E_SPA.pdfDownload 
TP202001_Conext-SW-Addendum-976-0315-02-01_Rev-E_FRE.pdfDownload 
TP202001_Conext-SW-Addendum-976-0315-01-01_Rev-E_ENG.pdfDownload 
TP201805_Conext-SW-Technical-Bulletin-976-0375-01-01_Rev-A_ENG.pdfDownload 
conext-sw-using-lithium-ion-and-advanced-batteries_eng.pdfDownload 
Catalog/Brochure
FileAction
br20160610-conext-sw.pdfDownload 
1594754292wpdm_CT20200423_Solar-Installer-Handbook_IEC_ForWeb.pdfDownload 
CT20200423_Solar-Installer-Handbook_Australia_ForWeb.pdfDownload 
1594754287wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
BR20200417_Schneider-Electric-Residential-Solar-Brochure-for-Homeowners_IEC.pdfDownload 
Warranty
FileAction
2-Year_Contractual-Warranty.pdfDownload 
Certification
FileAction
1594754478wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
CT20180806_Conext-SW-4024-230V-Certificate-of-Sustainability-IEC62109.pdfDownload 
CT20180806_Conext-SW-4024-230V-Certificate-of-Sustainability-Addendum.pdfDownload 
conext-sw-4048-230v-certificate-of-suitablility-asnzs-60335-12011.pdfDownload 
conext-sw-4024-and-2524-certificate-of-compliance-dqd-507-rev-2012-05-22_eng.pdfDownload 
conext-sw-2524-certificate-of-suitability-rcm_eng.pdfDownload 
conext-sw-2524-230v-certificate-of-suitablility-asnzs-60335-12011.pdfDownload 
NEW-Conext-SW-CE-Declaration-of-Conformity-965-1019-01-01_Rev-D_ENG.pdfDownload 
User Documentation
FileAction
conext-sw-ac-switchgear-230v-installation-guide-975-0677-01-01_rev-d_eng.pdfDownload 
ML202001_Conext-SW-230V-Owners-Guide975-0636-01-01_Rev-H_ENG-.pdfDownload 
ML202001_Conext-SW-230V-Installation-Guide-975-0637-01-01_Rev-H_ENG.pdfDownload 
ML201909_Conext-SW-Language-Addendum-976-0386-01-01_Rev-B_ENG.pdfDownload 
ML201909_Conext-SW-230V-Owners-Guide-Addendum-976-0315-01-01_Rev-E_ENG.pdfDownload 
conext-sw-dc-switchgear-installation-guide-975-0678-01-01_rev-b_eng.pdfDownload 
Firmware
FileAction
FW20190117-Conext-SW-2524-230V-Firmware-Ver-3.11-BN0010-151-0270-03-11_Rev-A.zipDownload 
FW202006_Conext-SW-4048-230V-Firmware-V03.12.00_151-0206-03-12_Rev-A-Vendor.zipDownload 
FW202006_Conext-SW-4024-230V-Firmware-V03.12.00_151-0272-03-12_Rev-A-Vendor.zipDownload 
CAD
FileAction
CSW_Mounting-Bracket_CAD_210-3087-01-01_Rev-A.igs_.zipDownload 
DW20170825-Backplate-for-Conext-XW-and-SW-210-1250-01-01_Rev-A-1.zipDownload