XW+ Hybrid Inverter for Solar Power 230V

One solution for grid-tie backup and off-grid solar (230 VAC)

XW+ is an adaptable single-phase and three-phase hybrid inverter with grid-tie functionality and dual AC power inputs. Available solar charge controllers, monitoring, and automated generator control modules enable further adaptability.

From a single XW+ unit to clusters up to 76.5 kW, XW+ is a scalable system that allows for the integration of solar capacity as required.

Adaptable and scalable, the Schneider Electric XW+ system is the one solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

We’re excited to introduce XW Pro, the new XW series inverter that is designed as the ultimate backup power and off-grid performance solution for solar & storage applications. Click here to learn more!

 

Part number

  • XW+ 8548 E – 865-8548-61
  • XW+ 7048 E – 865-7048-61 (Discontinued as of Q1 2020)

 

XW+ hybrid inverter

Featuring higher power ratings, XW+ also has better battery management, including support for lithium-ion technology. Its superior BOS integration further simplifies installation. It can be used for both DC and AC-coupled systems and is suitable for large hybrid applications up to 76.5 kW.

Overview

Why Choose XW+ 230V

Designed for reliability

  • Extensive quality and reliability testing
  • Highly Accelerated Life Testing (HALT)
  • Globally proven and recognized field performance

Flexible

  • Single or three phase systems from 7.0 kW to 76.5 kW
  • Supports DC coupled and AC coupled off-grid and grid-tie architectures
  • Supports charging of Lithium Ion battery packs

Easy to service

  • Monitor, troubleshoot or upgrade firmware with Conext™  Gateway and Insight

Easy to install

  • System configures quickly into compact wall-mounted system
  • Integrates both grid and generator power with dual AC inputs
  • Balance of system components integrates battery bank, solar charge controllers and generators
  • Commission the entire system with PC software tool and Conext™  Gateway and Insight


How to videos

Eric Bentsen, Sales Application Engineer shows the inside of the XW+ hybrid inverter package and all the connection points. Adaptable and scalable, the Schneider Electric XW+ system is the ideal solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

This video explains the user interface of  XW+ hybrid inverter. Adaptable and scalable, the Schneider Electric XW+ system is the ideal solution for grid-interactive and off-grid, residential and commercial, solar and backup power applications.

An overview of the XW+ system including inverter, battery monitor, communications and monitoring device, control panel, charge controller and power distribution panel mounted on a backing plate.

You have the perfect location for your XW+ system, what’s next? In this video, Eric Bentsen, Sales Application Engineer goes through some of the considerations when mounting the XW+ system.

From a Conext MPPT charge controller to Conext Mini PDP to an XW+ inverter, take a look inside of the XW+ system and learn what power flows to where.


Downloads

Data Sheet
FileAction
DS20200409_Conext-XW-230-V.pdfDownload 
DS20200409_Conext-XW-230V-for-Australia.pdfDownload 
Technical Publications
FileAction
1594757076wpdm_TP20190620_Conext-XW-XW-Pro-SW-AC-Coupling-Guide-976-0240-01-01_Rev-F.pdfDownload 
1594757074wpdm_Conext-XW-Multi-Unit-Power-System-Design-Guide-975-0739-01-01_Rev-C_ENG.pdfDownload 
1594757068wpdm_Conext-XW-Multi-Cluster-Power-System-Planning-Guide-975-0648-01-01_Rev-B_ENG.pdfDownload 
conext-xw-load-shedding-and-shifting-application-note-976-0322-01-01_rev-a_eng.pdfDownload 
copnext-xw-enhanced-support-mode-application-note-976-0321-01-01_rev-a_eng.pdfDownload 
conext-xw-aux-port-application-note-976-0324-01-01_rev-a_eng.pdfDownload 
conext-xw-commissioning-checklist-application-note-976-0329-01-01_rev-a_eng.pdfDownload 
conext-xw-technical-note-compatibility-976-0316-01-01_rev-b_eng.pdfDownload 
conext-xw-using-lithium-ion-and-advanced-batteries_eng.pdfDownload 
Catalog/Brochure
FileAction
1594757132wpdm_CT20200423_Solar-Installer-Handbook_Australia_ForWeb.pdfDownload 
1594757130wpdm_BR20200417_Schneider-Electric-Residential-Solar-Brochure-for-Homeowners_IEC.pdfDownload 
1594757128wpdm_CT20200423_Solar-Installer-Handbook_IEC_ForWeb.pdfDownload 
1594757126wpdm_CT20200423_Guía-para-Instaladores-Solares-Schneider-Electric_IEC_ForWeb.pdfDownload 
Warranty
FileAction
1594757175wpdm_contractual-warranty.-for-models-cl125e-cl-60e-cl36-xw-mppt80-mppt60-and-mppt-disconnect-rs.pdfDownload 
Certification
FileAction
NEW-Conext-XW-Certificate-of-Suitability-Addendum_V-2.44-BN-0024-SAA142671_ENG.pdfDownload 
Conext-XW-7048E-TUV-Certificate-IEC61683-Efficiency.pdfDownload 
Conext-XW-8548E-TUV-Certificate-IEC61683-Efficiency.pdfDownload 
conext-xw-8548e-certificate-of-suitability-saa142671_eng.pdfDownload 
Conext-XW-7048E-Certificate-Addendum-SAA142671_20170327.pdfDownload 
User Documentation
FileAction
conext-xw-230v-installation-guide-975-0714-02-01_rev-a_fre.pdfDownload 
conext-xw-230v-installation-guide-975-0714-03-01_rev-a_spa.pdfDownload 
conext-xw-230v-installation-guide-975-0714-08-01_rev-a_por.pdfDownload 
conext-xw-230v-installation-guide-975-0714-05-01_rev-a_ita.pdfDownload 
ML201711_Conext-XW-230V-Owners-Guide-975-0713-01-01_Rev-D_ENG.pdfDownload 
conext-xw-230v-owners-guide-975-0713-02-01_rev-a_fre.pdfDownload 
conext-xw-230v-owners-guide-975-0713-03-01_rev-a_spa.pdfDownload 
conext-xw-230v-owners-guide-975-0713-08-01_rev-a_por.pdfDownload 
Conext-XW-Owners-Guide-E-975-0713-05-01_Rev-A_ITA.pdfDownload 
ML202001_Conext-Response-Quickstart-Guide-975-0771-01-01_Rev-C_ENG.pdfDownload 
ML201711_Conext-XW-230V-Installation-Guide-975-0714-01-01_Rev-E_ENG.pdfDownload 
Software
CAD
FileAction
XW_Conduit-Box_CAD_210-3078-01-01_Rev-A.step_.zipDownload 
XW_Unit_CAD_210-3080-01-01_Rev-A.igs_.zipDownload 
XW_XW_Mounting-Bracket_CAD_210-3083-01-01_Rev-A.igs_.zipDownload 
DW20170825-Backplate-for-Conext-XW-and-SW-210-1250-01-01_Rev-A-1.zipDownload 
Firmware
FileAction
conext-xw-7048-230v-firmware-ver-2-07-bn-4.zipDownload 
conext-xw-8548-230v-firmware-ver-2-07-bn-4.zipDownload 
conext-xw-7048-230v-firmware-australia-only-ver-2-44-bn-24.zipDownload 
Case Studies
FileAction
solution-for-un-climate-communications-centre-case-study_eng.pdfDownload 
solution-for-cet-telecom-towers-case-study_eng.pdfDownload 
1594757412wpdm_Pakistan-Pak-Suzuki-Karachi-Conext-XW-Commercial.pdfDownload 
1594757411wpdm_CS20200123_EM-ONE.pdfDownload 
1594757408wpdm_CS20181121-Kenti-Island.pdfDownload 
1594757407wpdm_CS20180910-Powerco.pdfDownload 
1594757406wpdm_CS20180226-Balmoral-Residential-Apartments.pdfDownload 
1594757405wpdm_CS20171115-Kigbe.pdfDownload 
1594757403wpdm_CS20170728-One-Everton.pdfDownload 
1594757402wpdm_conext-xw-na-case-study-maui-luxury-smart-home_eng.pdfDownload 
conext-xw-broome-gateway-accommodation-case-study-3_eng.pdfDownload 
1594757400wpdm_Case-Study_Sunverge-Virtual-Power-Plant-Solution.pdfDownload 
1594757398wpdm_Case-Study_Ecovolt_Polyvalent-Hall-Cluj-Napoca-20150824_WEB.pdfDownload 
1594757397wpdm_Case-Study_EBTKE-Rural-Electrification.pdfDownload 
1594757396wpdm_USA-Pigeon-Key-Conext-XW-Reference-Sheet-Commercial-Ground-Mount.pdfDownload