fbpx

XW PDP Solar Power Distribution Panels

Save installation time and money with the factory-wired and labeled Power Distribution Panels for the XW system

The XW Power Distribution Panels (XW PDP and Mini PDP) are factory-wired and labeled to support the integration of multiple XW series inverter/chargers and Conext MPPT Solar Charge Controllers with a single battery bank. The XW PDP and Mini PDP ships with breakers, bus bars and cables to install a single XW series inverter/charger. With space to add wiring and breakers, a single XW PDP and Mini PDP supports one XW series inverter/charger, a diesel generator and either an MPPT 80 600 or MPPT 60 150 Solar Charge Controller. The XW PDP and Mini PDP support single-phase, split-phase or three-phase installations. A field-reversible door and multiple conduit knockout entry points allow for the XW PDP and Mini PDP enclosure to be mounted and configured on either side of the inverter/charger.

XW Power Distribution Panels help you save significant time and money during installation when compared to custom solutions. A mounting bracket and XW Conduit Box are also supplied with each XW PDP and Mini PDP.

 

Part number

  • XW Mini PDP – 865-1013-01
  • XW Power Distribution Panel – 865-1015-01
  • XW Power Distribution Panel (without AC breakers) – 865-1014-01
  • XW Installation Kit for INV2 INV 3 PDP – 865-1020-02
  • XW Conduit Box – 865-1025-01
  • 60 A, 120/240 VAC Breaker Kit – 865-1215-01
  • 60 A, Three-Phase Breaker Kit – 865-1315-01
  • 250A, 160VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-250
  • 125A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-125
  • 100A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-100
  • 80A, 125VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-80
  • 60A, 160VDC, Panel Mount DC Breaker (1 unit) – 865-DCBRK-60

Note: DC breaker Master Packs 865-1065, 865-1070, 865-1075, 865-1080 have been replaced with the new part numbers above with the same breakers individually packaged.

Overview

Why Choose XW Power Distribution Panels

Higher return on investment

  • Integrate multiple XW series inverter/chargers and Conext MPPT Solar Charge Controllers with a single battery bank
  • Repeatable standard installation that saves time and money

Flexible

  • Single-phase, split-phase or three-phase systems
  • Multiple field configurable conduit entry points on the back, bottom, top and sides
  • DIN Rail mounting for QOU type and Multi-9 AC breakers

Easy to service

  • Breaker configuration allows XW series inverter/chargers to be AC bypassed for servicing
  • Field-reversible door panel allows for visual inspection

Easy to install

  • Wall mount with included bracket
  • Add additional XW series hybrid inverters with the XW connection kit


Downloads

Data Sheet
FileAction
DS20200512_XW PDPDownload
XW PDP Hoja de datosDownload
ConextTM XW serie energiedistributieDownload
Distribution d’alimentation ConextTM série XWDownload
Distribuzione dell'alimentazione per la serie ConextTM XWDownload
XW Serie StromverteilungDownload
Catalog/Brochure
FileAction
Solar Installer Handbook_ULDownload
Solar Installer Handbook_IECDownload
Guía del Instalador Solar de Schneider Electric_ULDownload
Guía del Instalador Solar de Schneider Electric_IECDownload
Guide de Schneider Electric pour les installateurs solairesDownload
Handleiding van Schneider Electric voor installateurs van zonnepanelenDownload
Manuale Schneider Electric per installatori solariDownload
Schneider Electric Residential Solar Brochure for Homeowners_North AmericaDownload
Schneider Electric Residential Solar Brochure for Homeowners_EuropeDownload
Folleto solar residencial de Schneider Electric para propietarios de viviendas_NorteaméricaDownload
Folleto solar residencial de Schneider Electric para propietarios de viviendas_EuropaDownload
Schone, intelligente energie voor uw huisDownload
Solar Broschure fur Hausbesitzer von Schneider ElectricDownload
Alimentez votre logement avec une énergie intelligente et propreDownload
Fornisci energia pulita e intelligente alla tua casaDownload
Warranty
FileAction
2 Year Contractual Warranty_AccessoriesDownload
Certification
FileAction
NEW Conext XW+ CSA Certificate of Compliance (70142893)_ENGDownload
User Documentation
FileAction
Conext XW+ PDP 120 240V 60A Breaker Kit (975-0702-01-01_Rev-A)_ENGDownload
Conext XW+ PDP 120 240V 60A Breaker Kit (975-0702-03-01_Rev-A)_SPADownload
Conext XW+ PDP 120 240V 60A Breaker Kit (975-0702-02-01_Rev-A)_FREDownload
Conext XW+ PDP 120 240V 60A Breaker Kit (975-0702-08-01_Rev-A)_PORDownload
Conext XW+ Conduit Box Install (975-0707-01-01_Rev-A)_ENGDownload
Conext XW+ Conduit Box Install (975-0707-03-01_Rev-A)_SPADownload
Conext XW+ Conduit Box Install (975-0707-02-01_Rev-A)_FREDownload
Conext XW+ Conduit Box Install (975-0707-08-01_Rev-A)_PORDownload
Conext XW+ PDP 3 Phase Breaker Kit (975-0703-01-01_Rev-A)_ENGDownload
Conext XW+ PDP 3 Phase Breaker Kit (975-0703-03-01_Rev-A)_SPADownload
Conext XW+ PDP 3 Phase Breaker Kit (975-0703-02-01_Rev-A)_FREDownload
Conext XW+ PDP 3 Phase Breaker Kit (975-0703-08-01_Rev-A)_PORDownload
Conext XW+ PDP Install Guide (975-0709-01-01_Rev-C)_ENGDownload
Conext XW+ PDP Install Guide (975-0709-03-01_Rev-C)_SPADownload
Conext XW+ PDP Install Guide (975-0709-02-01_Rev-C)_FREDownload
Conext XW+ PDP Install Guide (975-0709-08-01_Rev-C)_PORDownload
Conext XW+ MINI PDP Install Guide (975-0735-01-01_Rev-B)_ENGDownload
Conext XW+ MINI PDP Install Guide (975-0735-03-01_Rev-B)_SPADownload
Conext XW+ MINI PDP Install Guide (975-0735-02-01_Rev-B)_FREDownload
Conext XW+ Connection Kit For INV2_INV3 PDP Install Guide (975-0708-01-01_Rev-B)_ENGDownload
Conext XW+ Connection Kit For INV2_INV3 PDP Install Guide (975-0708-03-01_Rev-B)_SPADownload
Conext XW+ Connection Kit For INV2_INV3 PDP Install Guide (975-0708-02-01_Rev-B)_FREDownload
Conext XW+ Connection Kit For INV2_INV3 PDP Install Guide (975-0708-08-01_Rev-B)_PORDownload
Conext XW+ XW Mounting Bracket CAD (210-3083-01-01_Rev-A)Download
xw_pdp_cad_210-3077-01-01_rev-a-stepDownload
Conext XW Conduit Box CAD (210-3085-01-01_Rev-A)Download
xw_conduit-box_cad_210-3078-01-01_rev-a-step_Download
Conext-XW-PDP-CAD-210-3086-01-01_Rev-A.zipDownload