fbpx

XW Pro Solar Hybrid Inverter 120/240V

Protect your home’s power supply when the grid goes out. Save on energy costs with utility time of use and demand charge optimization.

The XW Pro solar hybrid inverter is the heart of your home power system, connecting solar and battery storage with the grid for backup power and energy security. It can be used for solar and storage, or backup power systems without solar.

  • Connect solar energy, using Conext™ MPPT charge controllers or PV inverters
  • Flexible battery capacity and optional generator integration for longer grid outages or off-grid systems
  • Rule 21, HECO Rule 14H, and PREPA compliant
  • Integrates with Insight Energy Management for monitoring, optimization and control of your energy sources

Part number

  • XW Pro 120/240V – 865-6848-21

Note: Please note that InsightHome or InsightFacility is required to commission the XW Pro.

Note: XW Pro is not compatible with Conext ComBox. InsightHome and InsightFacility Edge Devices is used for the monitoring, commission, and configuration of the XW Pro. 

Adaptable and scalable, the Schneider Electric XW Pro hybrid inverter provides the one solution you need for solar with storage, backup power, self-consumption, and off-grid power for homes, small businesses, and remote communities.

Designed to the highest standards of reliability and quality, the XW Pro can meet your needs for any number of residential, commercial, and industrial applications.

Built on the reliable XW platform, XW Pro is the evolution of a time-tested, high-quality hybrid storage inverter with a large global install base.

Overview

Why Choose XW Pro 120/240 V

Backup power performance

  • Reliable operation of backup power and off-grid loads with a high overload power rating (2x)
  • Seamless transition to backup power with an integrated high-speed transfer switch
  • Grid and Generator input port
  • Field proven product quality and reliability

Flexible

  • 120/240 V output with stacking capability up to 4 units
  • Configurable for 120 V output for 3 phase systems
  • Integrates with Conext™ MPPT Charge Controllers as well as grid-tied PV inverters for DC-coupled or AC-coupled systems
  • Lithium-Ion battery integration
  • Grid-tied capability, Rule 21, HECO Rule 14H and PREPA compliant
  • Full off-grid capability

Smart energy management

  • Optimize energy consumption for time of use rates or demand charges
  • Self-consumption of solar energy

Ease of installation

  • Configures quickly using Insight Energy Management
  • AC Out port for backup loads
  • Full ecosystem and accessories for single unit or scalable systems


Downloads

Data Sheet
FileAction
XW Pro Hybrid Inverter DatasheetDownload 
XW Pro UL Hoja de datosDownload 
Technical Publications
FileAction
XW Pro AC Coupling Solutions Guide (990-6421)Download 
Conext XW PRO Li-ion Battery Solution Guide(990-6359_rev-)Download 
TP202004_Conext-XW-Pro-Self-supply-and-Grid-Sell-Limiting-Solution-Guide-990-91371_rev-ADownload 
Catalog/Brochure
FileAction
Solar Installer Handbook_ULDownload 
Manual de instalación solar de Schneider Electric_ULDownload 
Schneider Electric Residential Solar Brochure for Homeowners_North AmericaDownload 
Folleto solar residencial de Schneider Electric para propietarios de viviendas_NorteaméricaDownload 
Warranty
FileAction
Contractual Warranty for continental US and Hawaii - XW Pro 6848Download 
Contractual Warranty for rest of world - XW Pro 6848Download 
Certification
FileAction
XW Pro UL Certificate of ComplianceDownload 
XW Pro Annex A Ratings for Certificate of ComplianceDownload 
Conext XW Pro Self-Declaration of Comformity_992-9318_Rev-A(web) XW Pro PREPADownload 
User Documentation
FileAction
ML202003_Conext-XW-Pro-NA-Owners-Guide-990-91227A-01Download 
ML202007_XW PRO NA Installation Guide(990-91228A-01_rev-A)Download 
Conext-XW-Pro-NA-Addendum_Multi-Unit-AC-Output-Voltage-Configuration-and-Calibration-990-91314Download 
Firmware
FileAction
XW Pro 6848 120V Firmware v1.11_BN0028, Note: Gateway / Insight firmware update is a prerequisiteDownload 
XW Pro 6848 120-240V Firmware v1.11_BN0028, Note: Gateway / Insight firmware update is a prerequisiteDownload 
CAD
FileAction
xw_conduit-box_cad_210-3078-01-01_rev-a-step_Download 
xw_xw_mounting-bracket_cad_210-3083-01-01_rev-a-igs_Download 
xw_unit_cad_210-3080-01-01_rev-a-igs_Download 
DW20170825-Backplate for Conext XW+ and SW (210-1250-01-01_Rev-A)Download